FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 6AIMGR-U.
This picture is about 6AIMGR-U.
This picture is about 6AIMGR-U.
This picture is about 6AIMGR-U.
This picture is about 6AIMGR-U.
This picture is about 6AIMGR-U.
This picture is about 6AIMGR-U.
This picture is about 6AIMGR-U.
This picture is about 6AIMGR-U.
This picture is about 6AIMGR-U.

Cat6a Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Green

#152471
#152471

1GBase-T 22-32AWG Cable

2,38 € (Incl. VAT)
FS P/N: 6AIMGR-U
2K Sold
1 Review
2 Questions
2 in DE Warehouse, Get it by 03 Jun, 2024
545 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

Cat6a RJ45 (8P8C) Coupler Keystone Insert Module, UTP

Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two unshielded Cat6a cables to create one longer cable.

Specifications
Product Type
Cat6a Coupler Module
Color
Green
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Unshielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

Cat6a RJ45 (8P8C) Coupler Keystone Insert Module, UTP

Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two unshielded Cat6a cables to create one longer cable.

Specifications
Product Type
Cat6a Coupler Module
Color
Green
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Unshielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

2,38 € (Incl. VAT)

2 in DE Warehouse
545 in Global Warehouse