Cat6 UTP RJ45 Punch Down Keystone Jack Module is designed to terminate 4-pair, 23-26 AWG twisted pair cable. Each module is factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. Jacks are individually serialized, and are compatible with keystone interfaces such as faceplates, modular patch panels and surface mount boxes.
Click to open expanded view
Cat6 RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module, Green (10 pcs/Pack)
#152453
#152453
16,66 € (Incl. VAT)
FS P/N: C6M-U
159 Sold
3 Reviews
2 Questions
Models:
86 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
Cat6 RJ45(8P8C) UTP Punch Down Keystone Jack Module
Specifications
Product Type
Cat6 Keystone Jack
Color
Green
Connector
RJ45 Female
Termination Type
Punch Down
Shielding Type
Unshielded
Data Rate Support
1000Base-T
Wire Gauge Supported
23-26AWG Cable
Wiring Scheme
T568A/T568B
Housing Material
High Quality Engineering Plastic
Dimensions (HxW)
0.85''x0.64'' (22.25x16.4mm)
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Contact Plating Thickness
50 Microinches
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
D***d
United States
September 24, 2023
I must speak highly of those keystone jacks, they peformed very well.
Verified Purchase
Helpful 2
Comment 0T***e
United States
June 24, 2023
I bought some of this tool and they are working great on my keystone wall plate, thank you.
Verified Purchase
Helpful 1
Comment 0M***l
United States
March 17, 2023
I bought a few of these keystone RJ-45 adapters. I put them on my new patch panel.
They've worked well so far.
I am also using some with PoE with wireless Access Points without any problems.
They've worked well so far.
I am also using some with PoE with wireless Access Points without any problems.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed