Cat5e UTP RJ45 Punch Down Keystone Jack Module is designed to terminate 4-pair, 23-26 AWG twisted pair cable. Each module is factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. Jacks are individually serialized, and are compatible with keystone interfaces such as faceplates, modular patch panels and surface mount boxes.
![Cat5e RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module, Blue (10 pcs/Pack) This picture is about C5EM-U.](https://resource.fs.com/mall/mainImg/202308101525478xczda.jpg)
Click to open expanded view
![Cat5e RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module, Blue (10 pcs/Pack) This picture is about C5EM-U.](https://resource.fs.com/mall/mainImg/60x60/202308101525478xczda.jpg)
![Cat5e RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module, Blue (10 pcs/Pack) This picture is about C5EM-U.](https://resource.fs.com/mall/mainImg/60x60/20230810152604w9mvas.jpg)
![Cat5e RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module, Blue (10 pcs/Pack) This picture is about C5EM-U.](https://resource.fs.com/mall/mainImg/60x60/2022063017562619jy1k.jpg)
![Cat5e RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module, Blue (10 pcs/Pack) This picture is about C5EM-U.](https://resource.fs.com/mall/mainImg/60x60/20220630175628ar8hea.jpg)
![Cat5e RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module, Blue (10 pcs/Pack) This picture is about C5EM-U.](https://resource.fs.com/mall/mainImg/60x60/20220630175629vl09a2.jpg)
![Cat5e RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module, Blue (10 pcs/Pack) This picture is about C5EM-U.](https://resource.fs.com/mall/mainImg/60x60/20230810152906lfd23t.jpg)
![Cat5e RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module, Blue (10 pcs/Pack) This picture is about C5EM-U.](https://resource.fs.com/mall/mainImg/60x60/20220630175633bpokyu.jpg)
Cat5e RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module, Blue (10 pcs/Pack)
#152442
#152442
15,47 € (Incl. VAT)
FS P/N: C5EM-U
81 Sold
1 Review
2 Questions
Models:
161 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
Cat5e RJ45(8P8C) UTP Punch Down Keystone Jack Module
Specifications
Product Type
Cat5e Keystone Jack
Color
Blue
Connector
RJ45 Female
Termination Type
Punch Down
Shielding Type
Unshielded
Data Rate Support
1000Base-T
Wire Gauge Supported
23-26AWG Cable
Wiring Scheme
T568A/T568B
Housing Material
High Quality Engineering Plastic
Dimensions (HxW)
0.85''x0.64'' (22.25x16.4mm)
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Contact Plating Thickness
50 Microinches
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220630/165657449462bd521e8e01b0.09706658.jpeg.webp)
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
M***l
United States
March 17, 2023
I bought a few of these keystone RJ-45 adapters. I put them on my new patch panel.
They've worked well so far.
I am also using some with PoE with wireless Access Points without any problems.
They've worked well so far.
I am also using some with PoE with wireless Access Points without any problems.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed