The 10/25GBASE SFP28 transceiver supports up to 10km link lengths over OS2 SMF via an LC simplex connector. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It is compliant with IEEE 802.3cc, SFP MSA, SFP28 MSA, SFF-8402, SFF-8472, SFF-8432, SFF-8431 and CEI-28G-VSR standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The SFP-10/25G-BX-I provides 10/25GBASE Ethernet connectivity option for 10/25G Ethernet, telecom, data center and 5G Network Fronthaul, suitable for both outdoor and indoor deployments.
![Cisco SFP-10/25G-BXD-I Compatible SFP28 10/25GBASE-D BiDi 1330nm-TX/1270nm-RX 10km DOM Simplex LC/UPC SMF Transceiver Module (Industrial) This picture is about SFP-10/25G-BX-I.](https://resource.fs.com/mall/products/800x800/151883.main.jpeg)
Click to open expanded view
![Cisco SFP-10/25G-BXD-I Compatible SFP28 10/25GBASE-D BiDi 1330nm-TX/1270nm-RX 10km DOM Simplex LC/UPC SMF Transceiver Module (Industrial) This picture is about SFP-10/25G-BX-I.](https://resource.fs.com/mall/products/60x60/151883.main.jpeg)
![Cisco SFP-10/25G-BXD-I Compatible SFP28 10/25GBASE-D BiDi 1330nm-TX/1270nm-RX 10km DOM Simplex LC/UPC SMF Transceiver Module (Industrial) This picture is about SFP-10/25G-BX-I.](https://resource.fs.com/mall/products/60x60/151883.B.jpeg)
![Cisco SFP-10/25G-BXD-I Compatible SFP28 10/25GBASE-D BiDi 1330nm-TX/1270nm-RX 10km DOM Simplex LC/UPC SMF Transceiver Module (Industrial) This picture is about SFP-10/25G-BX-I.](https://resource.fs.com/mall/products/60x60/151883.C.jpeg)
![Cisco SFP-10/25G-BXD-I Compatible SFP28 10/25GBASE-D BiDi 1330nm-TX/1270nm-RX 10km DOM Simplex LC/UPC SMF Transceiver Module (Industrial) This picture is about SFP-10/25G-BX-I.](https://resource.fs.com/mall/products/60x60/151883.D.jpeg)
![Cisco SFP-10/25G-BXD-I Compatible SFP28 10/25GBASE-D BiDi 1330nm-TX/1270nm-RX 10km DOM Simplex LC/UPC SMF Transceiver Module (Industrial) This picture is about SFP-10/25G-BX-I.](https://resource.fs.com/mall/products/60x60/151883.E.jpeg)
Cisco SFP-10/25G-BXD-I Compatible SFP28 10/25GBASE-D BiDi 1330nm-TX/1270nm-RX 10km DOM Simplex LC/UPC SMF Transceiver Module (Industrial)
#151883
#151883
117,81 € (Incl. VAT)
FS P/N: SFP-10/25G-BX-I
83 Sold
7 Reviews
6 Questions
Transceiver Models:
1 in DE Warehouse, Get it by 31 Jul, 2024
11 in Global Warehouse, Get it by 13 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco SFP-10/25G-BXD-I Compatible 10/25GBASE-BX SFP28 Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 10km, LC, DOM)
Specifications
Cisco Compatible
SFP-10/25G-BXD-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-7~2.5dBm
Receiver Sensitivity
<-12dBm
Powerbudget
5dB
Receiver Overload
2.5dBm
Power Consumption
≤1.5 W
Extinction Ratio
>3dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Protocols
IEEE802.3cc, SFF-8402, SFF-8472, SFF-8432, SFF-8431, CEI-28G-VSR
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220513/1652430920627e1848c02673.11058144.jpeg.webp)
Features
10/25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20220628/165638981662ba80b8e845b1.55400417.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
All (6)Application Environment (1)CDR (1)Compatible Brand (1)Conventional vs BIDI (1)FS Box (1)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
7
0
0
0
0
P***s
United States
February 09, 2023
Ordering from your company has been amazing so far, getting things quickly in a pinch has saved me twice now!
Verified Purchase
Helpful 4
Comment 0C***e
United States
June 10, 2022
Everything went good, shopping was super easy and delivery was fast.
Verified Purchase
Helpful 4
Comment 0R***n
Australia
May 11, 2022
After sales is second to no-one!
Delivery was timely and also well shepherded.
Delivery was timely and also well shepherded.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed