FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about KJ-SMSTSX.
This picture is about KJ-SMSTSX.
This picture is about KJ-SMSTSX.
This picture is about KJ-SMSTSX.
This picture is about KJ-SMSTSX.
This picture is about KJ-SMSTSX.
This picture is about KJ-SMSTSX.
This picture is about KJ-SMSTSX.
This picture is about KJ-SMSTSX.
This picture is about KJ-SMSTSX.

ST/UPC to ST/UPC Simplex Single Mode Fiber Keystone Jack

#151824
#151824

Plastic & Metal Zirconia Sleeve ≤0.2dB

2,02 € (Incl. VAT)
FS P/N: KJ-SMSTSX
619 Sold
0 Review
0 Question
29 in Global Warehouse, Get it by 04 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

ST/UPC to ST/UPC Simplex Single Mode Fiber Keystone Jack

These fiber keystone jacks are used for connecting two ST fiber optic cables to extend the length of the cable run.

The fiber keystone jacks are designed to snap easily into keystone patch panels or wall plates with standard openings, which allows you to route cables through walls and provides a convenient connection to your fiber network, making it a great solution for bringing fiber to the home and office. FS provides fiber keystone jack with LC/SC/ST connectors, including single mode and multimode, which have high precision and low insertion loss.

Specifications
Connector Type
ST-ST
Body Style
Simplex
Polish Type
UPC
Fiber Mode
Single Mode
Insertion Loss
≤ 0.2dB
Durability
1000 times
Mounting Type
Reduced Flanged
Alignment Sleeve Material
Ceramic
Flammability Rate
UL 94V-0
Package Quantity
1
RoHS Compliancy Status
Compliant
Operating/Storage Temperature
-25 to 70℃ (-13 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

ST/UPC to ST/UPC Simplex Single Mode Fiber Keystone Jack

These fiber keystone jacks are used for connecting two ST fiber optic cables to extend the length of the cable run.

The fiber keystone jacks are designed to snap easily into keystone patch panels or wall plates with standard openings, which allows you to route cables through walls and provides a convenient connection to your fiber network, making it a great solution for bringing fiber to the home and office. FS provides fiber keystone jack with LC/SC/ST connectors, including single mode and multimode, which have high precision and low insertion loss.

Specifications
Connector Type
ST-ST
Body Style
Simplex
Polish Type
UPC
Fiber Mode
Single Mode
Insertion Loss
≤ 0.2dB
Durability
1000 times
Mounting Type
Reduced Flanged
Alignment Sleeve Material
Ceramic
Flammability Rate
UL 94V-0
Package Quantity
1
RoHS Compliancy Status
Compliant
Operating/Storage Temperature
-25 to 70℃ (-13 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

2,02 € (Incl. VAT)

29 in Global Warehouse