FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about Q28-4S28ACxx.
This picture is about Q28-4S28ACxx.
This picture is about Q28-4S28ACxx.
This picture is about Q28-4S28ACxx.
This picture is about Q28-4S28ACxx.
This picture is about Q28-4S28ACxx.
This picture is about Q28-4S28ACxx.
This picture is about Q28-4S28ACxx.
This picture is about Q28-4S28ACxx.
This picture is about Q28-4S28ACxx.

Customized 100G QSFP28 to 4 x 25G SFP28 Active Direct Attach Copper Breakout Cable

#150692
#150692

≤1.8W 33mm/40mm/44.5mm 30AWG/28AWG/26AWG Twinax

125,00 € (Excl. VAT)
FS P/N: Q28-4S28ACxx
148,75 € (Incl. VAT)
FS P/N: Q28-4S28ACxx
0 Sold
0 Review
7 Questions
Cable Length:
1m (3ft)
Compatible Brands:
Cisco
Device Number:
9 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

100G QSFP28 to 4x25G SFP28 DAC Cable (Customized length, Active, QSFP28 to SFP28)

The 100G QSFP28 to 4x25G SFP28 Direct Attach Cable operates over Active copper, which allows for longer transmission distance and less thickness. This breakout cable is compliant with SFF-8679, SFF-8472, SFF-8402, SFF-8665, QSFP28 MSA and SFP28 MSA standards.
It is suitable for very short distances, and offers a highly cost-effective Ethernet connectivity solution for the interconnection between devices using 100G QSFP28 ports and 25G SFP28 ports in data centers, High Performance Computing(HPC) and Switches/Routers/Server/Storage racks and across adjacent racks.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
Q28-4S28ACxx
Vendor Name
FS
Form Factor
QSFP28 to SFP28
Max Data Rate
100Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
Customized
Wire AWG
30AWG for 1m~3m, 28AWG for 5m, 26AWG for 7m~9m
Minimum Bend Radius
33mm for 1m~3m, 40mm for 5m, 44.5mm for 7~9m
Power Consumption
≤1.8W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, SFP28 MSA, SFF-8665, SFF-8679, SFF-8472, SFF-8402
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Cable Type
Passive Direct Attach Copper
Active Optical Cable
Passive Direct Attach Copper
Active Direct Attach Copper
Data Rate
100G to 2x50G
100G to 2x50G
100G to 4x25G
100G to 4x25G
Connector Type
QSFP28 to QSFP28
QSFP28 to QSFP28
QSFP28 to SFP28
QSFP28 to SFP28
Power Consumption
<0.5W
<1.65W
<0.5W
<1.8W
Cable Length
0.5-5m (2ft-16ft)
1-100m (3ft-328ft)
0.5-5m (2ft-16ft)
1-9m (3ft-29ft)
Wire AWG
26-30AWG
26-30AWG
26-30AWG
Minimum Bend Radius
26-34mm
30mm
25-30mm
33-44.5mm
Media
Copper
Optic Fiber
Copper
Copper
Jacket Material
PVC (OFNR)
OFNP
PVC (OFNR)
PVC (OFNR)
Specifications

100G QSFP28 to 4x25G SFP28 DAC Cable (Customized length, Active, QSFP28 to SFP28)

The 100G QSFP28 to 4x25G SFP28 Direct Attach Cable operates over Active copper, which allows for longer transmission distance and less thickness. This breakout cable is compliant with SFF-8679, SFF-8472, SFF-8402, SFF-8665, QSFP28 MSA and SFP28 MSA standards.
It is suitable for very short distances, and offers a highly cost-effective Ethernet connectivity solution for the interconnection between devices using 100G QSFP28 ports and 25G SFP28 ports in data centers, High Performance Computing(HPC) and Switches/Routers/Server/Storage racks and across adjacent racks.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
Q28-4S28ACxx
Vendor Name
FS
Form Factor
QSFP28 to SFP28
Max Data Rate
100Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
Customized
Wire AWG
30AWG for 1m~3m, 28AWG for 5m, 26AWG for 7m~9m
Minimum Bend Radius
33mm for 1m~3m, 40mm for 5m, 44.5mm for 7~9m
Power Consumption
≤1.8W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, SFP28 MSA, SFF-8665, SFF-8679, SFF-8472, SFF-8402
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Cable Type
Passive Direct Attach Copper
Active Optical Cable
Passive Direct Attach Copper
Active Direct Attach Copper
Data Rate
100G to 2x50G
100G to 2x50G
100G to 4x25G
100G to 4x25G
Connector Type
QSFP28 to QSFP28
QSFP28 to QSFP28
QSFP28 to SFP28
QSFP28 to SFP28
Power Consumption
<0.5W
<1.65W
<0.5W
<1.8W
Cable Length
0.5-5m (2ft-16ft)
1-100m (3ft-328ft)
0.5-5m (2ft-16ft)
1-9m (3ft-29ft)
Wire AWG
26-30AWG
26-30AWG
26-30AWG
Minimum Bend Radius
26-34mm
30mm
25-30mm
33-44.5mm
Media
Copper
Optic Fiber
Copper
Copper
Jacket Material
PVC (OFNR)
OFNP
PVC (OFNR)
PVC (OFNR)

Questions & Answers

Customer Reviews

Resources

125,00 € (Excl. VAT)

148,75 € (Incl. VAT)

9 in Global Warehouse