Click to open expanded view
Transition Networks TN-X2-10GB-ZR Compatible X2 10GBASE-ZR 1550nm 80km DOM Duplex SC SMF Optical Transceiver Module
#11755
#11755
1.398,00 € (Excl. VAT)
FS P/N: X2-10GZR-551.663,62 € (Incl. VAT)
FS P/N: X2-10GZR-55
93 Sold
8 Reviews
3 Questions
Pre-order, Ship by May 30, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Transition Networks TN-X2-10GB-ZR Compatible 10GBASE-ZR X2 Transceiver Module (SMF, 1550nm, 80km, SC, DOM)
Specifications
Transition Networks Compatible
TN-X2-10GB-ZR
Vendor Name
FS.COM
Form Factor
X2
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
SC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
< -24 dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Transition Networks TN-X2-10GB-ZR Compatible 10GBASE-ZR X2 Transceiver Module (SMF, 1550nm, 80km, SC, DOM)
Specifications
Transition Networks Compatible
TN-X2-10GB-ZR
Vendor Name
FS.COM
Form Factor
X2
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
SC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
< -24 dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
1.398,00 € (Excl. VAT)
1.663,62 € (Incl. VAT)
Pre-order