FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.

3m (10ft) Generic Compatible 200G QSFP56 Active Direct Attach Copper Twinax Cable

#148857
#148857

≤1.5W 33mm Twinax PAM4

214,20 € (Incl. VAT)
FS P/N: QSFP-200G-AC03
18 Sold
0 Review
1 Question
1 in Global Warehouse, Get it by 12 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 200G QSFP56 DAC Twinax Cable (3-meter, Active, QSFP56 to QSFP56, 30AWG)

The 200G QSFP56 Active Direct Attach Copper Twinax Cable is designed for use in 200GBASE Ethernet. This cable is compliant with IEEE 802.3cd by Ethernet standard and QSFP MSA Compliant. Each QSFP56 connector comprises an EEPROM providing product information which can be read by the host system.
They are suitable for very short links and offer a cost-effective way to establish a 200G-Gigabit link between QSFP56-200G ports of switches/routers/servers/storages within racks and across adjacent racks.


Note: The FS P/N is changed from Q56-AC03 to QSFP-200G-AC03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-AC03
Vendor Name
FS
Form Factor
QSFP56 to QSFP56
Max Data Rate
200Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
33mm
Power Consumption
≤1.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, SFF-8679, SFF-8636
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

200G-to-200G Link for Switch-to-Switch
200G-to-200G Link for Switch-to-Switch
View products

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP56-200G ports within racks and across adjacent racks.
<1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
33mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Specifications

Generic Compatible 200G QSFP56 DAC Twinax Cable (3-meter, Active, QSFP56 to QSFP56, 30AWG)

The 200G QSFP56 Active Direct Attach Copper Twinax Cable is designed for use in 200GBASE Ethernet. This cable is compliant with IEEE 802.3cd by Ethernet standard and QSFP MSA Compliant. Each QSFP56 connector comprises an EEPROM providing product information which can be read by the host system.
They are suitable for very short links and offer a cost-effective way to establish a 200G-Gigabit link between QSFP56-200G ports of switches/routers/servers/storages within racks and across adjacent racks.


Note: The FS P/N is changed from Q56-AC03 to QSFP-200G-AC03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-AC03
Vendor Name
FS
Form Factor
QSFP56 to QSFP56
Max Data Rate
200Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
33mm
Power Consumption
≤1.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, SFF-8679, SFF-8636
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
200G-to-200G Link for Switch-to-Switch
200G-to-200G Link for Switch-to-Switch
View products
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP56-200G ports within racks and across adjacent racks.
<1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
33mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.

Questions & Answers

Customer Reviews

Resources

214,20 € (Incl. VAT)

1 in Global Warehouse