FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SMLCSX.
00:35
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.

Customized Length LC UPC to LC UPC Simplex OS2 Single Mode Riser (OFNR) 2.0mm G.657.A2 Fiber Optic Patch Cable

#148555
#148555

≤0.3dB IL 1/10/40/100/400G Networks

3,21 € (Incl. VAT)
FS P/N: SMLCSX
1.5K Sold
213 Reviews
0 Question
Length:
Pre-order, Ship by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

High Quality and Cost-effective 9/125μm Single Mode G.657.A2 Bend Insensitive Fiber Optic Cable

The G.657.A2 bend insensitive fiber exhibits much lower optical power loss under bend conditions while remaining compatible with conventional cabling, designed to reduce optical loss when the cable is bent. It can add the capability of maintaining optical performance and reduce breaks in light dispersion upon twisting, bending or pressure for longer-lasting bandwidth with easy installation.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/40G/100G/400G Ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1550nm.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
G.657.A2
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Attenuation at 1310 nm
0.4 dB/km
Attenuation at 1550 nm
0.25 dB/km
Fiber Count
Simplex
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features

10/5D Min. Bend Radius

The G.657.A2 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Max 100N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
194
19
0
0
0

C***s

Austria

June 11, 2024
5.0
I am extremely satisfied with both the order processing and the delivery. The support from FS is second to none. A support employee picked out the right cable for my needs via chat. However, after I mistakenly ordered a different cable, another employee pointed this out to me and I was able to cancel the order in good time and order the correct cable. Thank you for the exemplary support.
Verified Purchase
Helpful 0
Comment 0

V***p

Israel

March 26, 2024
5.0
Easy to understand website to figure out what you need to order, if you need something custom like I did this is the place to order from! Outstanding customer support throughout the order from start to finish, and finally the final product is solid and works even better than what I had before! definitely going to order from here again!
Verified Purchase
Helpful 1
Comment 0

B***k

Norway

September 11, 2023
5.0
Excellent quality as usual
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed