FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about VEL-OW64118.
This picture is about VEL-OW64118.
This picture is about VEL-OW64118.
This picture is about VEL-OW64118.
This picture is about VEL-OW64118.
This picture is about VEL-OW64118.
This picture is about VEL-OW64118.
This picture is about VEL-OW64118.
This picture is about VEL-OW64118.
This picture is about VEL-OW64118.

VELCRO® Brand ONE-WRAP® Tape, Reusable Fasteners for Keeping Cords and Cables Tidy, Cut-to-Length, 25m Reel x 13mm, Red

#146726
#146726

Cut to Length Reusable Adjustable Wire/Cord Management Indoor/Outdoor

32,13 € (Incl. VAT)
FS P/N: VEL-OW64118
105 Sold
0 Review
1 Question
9 in DE Warehouse, Get it by 24 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

VELCRO® Brand ONE-WRAP® Tape, Reusable Fasteners for Keeping Cords and Cables Tidy, Cut-to-Length, 25m Reel x 13mm, Red

Quick, easy, and strong, VELCRO® Brand ONE-WRAP® Tapes are perfect for bundling a wide range of materials, cables and tools. Adjustable ONE-WRAP® tapes are strong, reusable, and designed for heavy duty indoor or outdoor use. Great for computer, appliance, and electronics wire management and organization. Custom cut to length for handling any bundling job or big project.

Please note: VELCRO® is a registered trademark of Velcro IP Holdings LLC. Used with permission.

Specifications
Part Number
VEL-OW64118
Brand
VELCRO®
Construction
Extruded hook on knitted fabric
Composition
Polypropylene / Polyamide
Thickness
Average 1.35mm
Weight
0.26KG
Dimensions (LxW)
25m x 13mm
Color
Red
Peel
Average 2.0N/cm
Shear
Average 40.4N/cm
Maximum Bundle Diameter
5mm
Cycle Life
50% loss after 100 cycles
Standard
STANDARD 100 by OEKO-TEX
Package
Per 25m/Each
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Self-Engaging & Back to Back Strap/Tape

Available in ONE-WRAP self-engaging back to back straps/tapes for bundling, hanging and organization, or adhesive sticky back straps/tapes for mounting projects.

Hook Side

Precise grip

Loop Side

Soft, comfortable and gentle to the skin

Custom Cut to Length

Simply cut to the design length

Strong Hold, Easy to Apply
VELCRO® Brand ONE-WRAP® Ties conveniently attach to themselves at any length. The durable heavy duty design is perfect for use around the home, data center and office.
Office Application
Household Application
Data Center Application
Operating Instructions

1. Cut strap to desired length

2. Wrap strap around item to be secured

3. Fasten strap by positioning over itself

Specifications

VELCRO® Brand ONE-WRAP® Tape, Reusable Fasteners for Keeping Cords and Cables Tidy, Cut-to-Length, 25m Reel x 13mm, Red

Quick, easy, and strong, VELCRO® Brand ONE-WRAP® Tapes are perfect for bundling a wide range of materials, cables and tools. Adjustable ONE-WRAP® tapes are strong, reusable, and designed for heavy duty indoor or outdoor use. Great for computer, appliance, and electronics wire management and organization. Custom cut to length for handling any bundling job or big project.

Please note: VELCRO® is a registered trademark of Velcro IP Holdings LLC. Used with permission.

Specifications
Part Number
VEL-OW64118
Brand
VELCRO®
Construction
Extruded hook on knitted fabric
Composition
Polypropylene / Polyamide
Thickness
Average 1.35mm
Weight
0.26KG
Dimensions (LxW)
25m x 13mm
Color
Red
Peel
Average 2.0N/cm
Shear
Average 40.4N/cm
Maximum Bundle Diameter
5mm
Cycle Life
50% loss after 100 cycles
Standard
STANDARD 100 by OEKO-TEX
Package
Per 25m/Each
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Self-Engaging & Back to Back Strap/Tape

Available in ONE-WRAP self-engaging back to back straps/tapes for bundling, hanging and organization, or adhesive sticky back straps/tapes for mounting projects.

Hook Side

Precise grip

Loop Side

Soft, comfortable and gentle to the skin

Custom Cut to Length

Simply cut to the design length

Strong Hold, Easy to Apply
VELCRO® Brand ONE-WRAP® Ties conveniently attach to themselves at any length. The durable heavy duty design is perfect for use around the home, data center and office.
Office Application
Household Application
Data Center Application
Operating Instructions

1. Cut strap to desired length

2. Wrap strap around item to be secured

3. Fasten strap by positioning over itself

Questions & Answers

Customer Reviews

Resources

32,13 € (Incl. VAT)

9 in DE Warehouse