FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about VEL-OW64527.
This picture is about VEL-OW64527.
This picture is about VEL-OW64527.
This picture is about VEL-OW64527.
This picture is about VEL-OW64527.
This picture is about VEL-OW64527.
This picture is about VEL-OW64527.
This picture is about VEL-OW64527.
This picture is about VEL-OW64527.
This picture is about VEL-OW64527.

VELCRO® Brand ONE-WRAP® Straps 20mm x 200mm 100Pcs Cord Organization Ties, Black

#146721
#146721

Pre-Cut Reusable Adjustable Wire/Cord Management Indoor/Outdoor

28,00 € (Excl. VAT)
FS P/N: VEL-OW64527
33,32 € (Incl. VAT)
FS P/N: VEL-OW64527
180 Sold
0 Review
1 Question
13 in DE Warehouse, Get it by May 9, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

VELCRO® Brand One Wrap® Straps 20mm x 200mm 100Pk Cord Organization Ties, Black

VELCRO® Brand ONE-WRAP® Straps are a low profile and economical option for fastening wires and organizing cords. Strong and resusable, the ties are presized to make appliance and electronics wire and cable management quick and easy. Slotted head design ensures the strap stays with the cord so it doesn’t get lost.

Please note: VELCRO® is a registered trademark of Velcro IP Holdings LLC. Used with permission.

Specifications
Part Number
VEL-OW64527
Brand
VELCRO®
Construction
Extruded hook on knitted fabric
Composition
Polypropylene / Polyamide
Thickness
Average 1.35mm
Weight
0.15KG
Dimensions (LxW)
200mm x 20mm
Color
Black
Peel
Average 2.0N/cm
Shear
Average 40.4N/cm
Maximum Bundle Diameter
5mm
Cycle Life
50% loss after 100 cycles
Standard
STANDARD 100 by OEKO-TEX
Package
Reel of 100
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Self-Engaging & Back to Back Strap/Tape

Available in ONE-WRAP self-engaging back to back straps/tapes for bundling, hanging and organization, or adhesive sticky back straps/tapes for mounting projects.

Hook Side

Precise grip

Loop Side

Soft, comfortable and gentle to the skin

Pre-cut

With an easy to use slotted head

Strong Hold, Easy to Apply
VELCRO® Brand ONE-WRAP® Ties conveniently attach to themselves at any length. The durable heavy duty design is perfect for use around the home, data center and office.
Office Application
Household Application
Data Center Application
Operating Instructions

1. Secure to cord by inserting rounded end through hole in strap

2. Pull tight

3. Bundle cable then wrap the tie around to secure

Specifications

VELCRO® Brand One Wrap® Straps 20mm x 200mm 100Pk Cord Organization Ties, Black

VELCRO® Brand ONE-WRAP® Straps are a low profile and economical option for fastening wires and organizing cords. Strong and resusable, the ties are presized to make appliance and electronics wire and cable management quick and easy. Slotted head design ensures the strap stays with the cord so it doesn’t get lost.

Please note: VELCRO® is a registered trademark of Velcro IP Holdings LLC. Used with permission.

Specifications
Part Number
VEL-OW64527
Brand
VELCRO®
Construction
Extruded hook on knitted fabric
Composition
Polypropylene / Polyamide
Thickness
Average 1.35mm
Weight
0.15KG
Dimensions (LxW)
200mm x 20mm
Color
Black
Peel
Average 2.0N/cm
Shear
Average 40.4N/cm
Maximum Bundle Diameter
5mm
Cycle Life
50% loss after 100 cycles
Standard
STANDARD 100 by OEKO-TEX
Package
Reel of 100
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Self-Engaging & Back to Back Strap/Tape

Available in ONE-WRAP self-engaging back to back straps/tapes for bundling, hanging and organization, or adhesive sticky back straps/tapes for mounting projects.

Hook Side

Precise grip

Loop Side

Soft, comfortable and gentle to the skin

Pre-cut

With an easy to use slotted head

Strong Hold, Easy to Apply
VELCRO® Brand ONE-WRAP® Ties conveniently attach to themselves at any length. The durable heavy duty design is perfect for use around the home, data center and office.
Office Application
Household Application
Data Center Application
Operating Instructions

1. Secure to cord by inserting rounded end through hole in strap

2. Pull tight

3. Bundle cable then wrap the tie around to secure

Questions & Answers

Customer Reviews

Resources

28,00 € (Excl. VAT)

33,32 € (Incl. VAT)

13 in DE Warehouse