FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 5E8845-U.
This picture is about 5E8845-U.
This picture is about 5E8845-U.
This picture is about 5E8845-U.
This picture is about 5E8845-U.
This picture is about 5E8845-U.
This picture is about 5E8845-U.
This picture is about 5E8845-U.

Cat5e RJ45 Pass Through Modular Plugs, Unshielded Network Connectors for 24AWG Twisted Pair Solid or Stranded Cable (50/Pack)

#144306
#144306

Solid or Stranded 24AWG 8P8C Plastic Housing EZ Crimp

8,80 € (Excl. VAT)
FS P/N: 5E8845-U
10,47 € (Incl. VAT)
FS P/N: 5E8845-U
611 Sold
1 Review
2 Questions
27 in DE Warehouse, Get it by 16 May, 2024
14 in Global Warehouse, Get it by 24 May, 2024
60 in Transit, Get it by 17 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

Cat5e RJ45 Unshielded Modular Plug Contacts

RJ45 modular plug is used on solid or stranded conductor cat5e cable. These modular plugs are manufactured from high-impact clear polycarbonate to withstand everyday wear and tear and can achieve optimum signal transmission.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Cat5e Unshielded
Data Rate Support
1000Base-T
Compatibility
Solid or Stranded Cables
Package
50pcs/pack
Wire Gauge Supported
24AWG
Wiring Scheme
T568A & T568B
Operating Temperature
-40°C to 85°C
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Support 1000Base-T Ethernet & Guarantee the Stability of the Transmission

This Cat5e RJ45 unshielded modular plug is designed with 3-Prong & 50μ" gold plated contacts, with stronger antioxidant performance, which can support 1000Base-T Ethernet.

50μ" Gold Plated Contacts

Superior and reliable data transmission

3-Prong Contacts Pins

Straddle conductors properly

Robust Shrapnel

The polycarbonate materials make it more durable

Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole

Arrange the wires based on T568A/B

Install plug

Put the plug into the corresponding pressure seat

Crimping plug

Finish

Specifications

Cat5e RJ45 Unshielded Modular Plug Contacts

RJ45 modular plug is used on solid or stranded conductor cat5e cable. These modular plugs are manufactured from high-impact clear polycarbonate to withstand everyday wear and tear and can achieve optimum signal transmission.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Cat5e Unshielded
Data Rate Support
1000Base-T
Compatibility
Solid or Stranded Cables
Package
50pcs/pack
Wire Gauge Supported
24AWG
Wiring Scheme
T568A & T568B
Operating Temperature
-40°C to 85°C
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Support 1000Base-T Ethernet & Guarantee the Stability of the Transmission

This Cat5e RJ45 unshielded modular plug is designed with 3-Prong & 50μ" gold plated contacts, with stronger antioxidant performance, which can support 1000Base-T Ethernet.

50μ" Gold Plated Contacts

Superior and reliable data transmission

3-Prong Contacts Pins

Straddle conductors properly

Robust Shrapnel

The polycarbonate materials make it more durable

Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole

Arrange the wires based on T568A/B

Install plug

Put the plug into the corresponding pressure seat

Crimping plug

Finish

Questions & Answers

Customer Reviews

8,80 € (Excl. VAT)

10,47 € (Incl. VAT)

27 in DE Warehouse
14 in Global Warehouse