FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 5.
This picture is about 5.
This picture is about 5.
This picture is about 5.
This picture is about 5.
This picture is about 5.
This picture is about 5.
This picture is about 5.
This picture is about 5.
This picture is about 5.
This picture is about 5.
This picture is about 5.
This picture is about 5.
This picture is about 5.

5m (16ft) Generic Compatible QSFP56 200G to QSFP56 2 x 100G Active Optical Breakout Cable

#144129
#144129

≤4.5W 30mm Fiber PAM4

1.228,00 € (Excl. VAT)
FS P/N: QSFP-200G-2QAO05
1.461,32 € (Incl. VAT)
FS P/N: QSFP-200G-2QAO05
8 Sold
0 Review
2 Questions
Pre-order, Ship by 10 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible QSFP56 200G to QSFP56 2x100G AOC Cable (5-meter, QSFP56 to QSFP56)

The Generic Compatible QSFP56 to 2x100G QSFP56 Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with IEEE 802.3, QSFP56 MSA, SFF-8024, SFF-8679, SFF-8665, SFF-8636. It provides a connection of a QSFP56 200G port on one end and to two 100G QSFP56 ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.


Note: The FS P/N is changed from Q-2Q56AO05 to QSFP-200G-2QAO05, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-2QAO05
Vendor Name
FS
Form Factor
QSFP56 to 2x QSFP56
Max Data Rate
200Gbps
Cable Length
5M(16ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
≤4.5W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
PAM4
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3, QSFP56 MSA, SFF-8024, SFF-8679, SFF-8665, and SFF-8636

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Features

Build a Strong 200G Foundation in Data Centers
The 200G AOC breakout cable is suitable for short distances and offers a flexible way to connect within racks and across racks.
Fully Upgraded to 200G Speed
Massive Information Interaction
Economical and Quality-stable
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.
Specifications

Generic Compatible QSFP56 200G to QSFP56 2x100G AOC Cable (5-meter, QSFP56 to QSFP56)

The Generic Compatible QSFP56 to 2x100G QSFP56 Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with IEEE 802.3, QSFP56 MSA, SFF-8024, SFF-8679, SFF-8665, SFF-8636. It provides a connection of a QSFP56 200G port on one end and to two 100G QSFP56 ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.


Note: The FS P/N is changed from Q-2Q56AO05 to QSFP-200G-2QAO05, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-2QAO05
Vendor Name
FS
Form Factor
QSFP56 to 2x QSFP56
Max Data Rate
200Gbps
Cable Length
5M(16ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
≤4.5W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
PAM4
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3, QSFP56 MSA, SFF-8024, SFF-8679, SFF-8665, and SFF-8636

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Build a Strong 200G Foundation in Data Centers
The 200G AOC breakout cable is suitable for short distances and offers a flexible way to connect within racks and across racks.
Fully Upgraded to 200G Speed
Massive Information Interaction
Economical and Quality-stable
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.

Questions & Answers

Customer Reviews

Resources

1.228,00 € (Excl. VAT)

1.461,32 € (Incl. VAT)

Pre-order