FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.
This picture is about FOVA-101.

Singlemode Handheld Optical Variable Attenuator, 0.05dB

#13975
#13975

1260-1650nm Measurement Range: 2.5-60dB

739,00 € (Excl. VAT)
FS P/N: FOVA-101
879,41 € (Incl. VAT)
FS P/N: FOVA-101
144 Sold
5 Reviews
8 Questions
Pre-order, Ship by May 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Singlemode Handheld Optical Variable Attenuator

As optical passive devices, FS attenuators are mainly used in fiber optic to debug optical power performance & optical instrument calibration correction & fiber signal attenuation to ensure the optical power in a stable and desired level in the link without any changes on its original transmission wave.

Specifications
Attenuating wavelength Range
1260~1650nm
Fiber Model
9/125um SM
Optical Connector
2.5mm FC/SC/ST Connector
Resolution
0.05dB
Calibrated wavelengths
1310/1490/1550/1625nm
Measurement Range
2.5~60dB
Minimum Insertion Loss
<2.5dB
Linearity
±0.5dB
Repeating
±0.2dB
Attenuating Accuracy
±0.8dB
Back Reflection
>35dB(typical value40dB)
Max input
<20dBm
Rechargeable batteries
7.4V
Power supply adaptor
7~8.5V
Operation temperature
0 to 40°C (0 to 104°F)
Storage Temperature Range
-10 to 60°C (14 to 140°F)
Humidity
0~85% (non-condensation)
Weight
450g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

FC/PC Handheld Optical Variable Attenuator

The Optical attenuator has a low insertion loss, low PDL, wide attenuation range from 2.5dB to 60dB, high stability and high reliability.

Auto-off Within 10 Mins No-Operation

10 minutes Auto-off function can be activated and deactivated with keypad operation.

Diverse Applications

The product can be used in many digital systems like PHD, SDH and CATV.

Displayable Attenuating Value

You can control the accurate attenuating value through the LED panel easily.

Attenuator Application

The attenuator can be used in the digital system of communication devices (such as PHD and SDH) and also in the system of adopting analog modulation (CATV).

Specifications

Singlemode Handheld Optical Variable Attenuator

As optical passive devices, FS attenuators are mainly used in fiber optic to debug optical power performance & optical instrument calibration correction & fiber signal attenuation to ensure the optical power in a stable and desired level in the link without any changes on its original transmission wave.

Specifications
Attenuating wavelength Range
1260~1650nm
Fiber Model
9/125um SM
Optical Connector
2.5mm FC/SC/ST Connector
Resolution
0.05dB
Calibrated wavelengths
1310/1490/1550/1625nm
Measurement Range
2.5~60dB
Minimum Insertion Loss
<2.5dB
Linearity
±0.5dB
Repeating
±0.2dB
Attenuating Accuracy
±0.8dB
Back Reflection
>35dB(typical value40dB)
Max input
<20dBm
Rechargeable batteries
7.4V
Power supply adaptor
7~8.5V
Operation temperature
0 to 40°C (0 to 104°F)
Storage Temperature Range
-10 to 60°C (14 to 140°F)
Humidity
0~85% (non-condensation)
Weight
450g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
FC/PC Handheld Optical Variable Attenuator

The Optical attenuator has a low insertion loss, low PDL, wide attenuation range from 2.5dB to 60dB, high stability and high reliability.

Auto-off Within 10 Mins No-Operation

10 minutes Auto-off function can be activated and deactivated with keypad operation.

Diverse Applications

The product can be used in many digital systems like PHD, SDH and CATV.

Displayable Attenuating Value

You can control the accurate attenuating value through the LED panel easily.

Attenuator Application

The attenuator can be used in the digital system of communication devices (such as PHD and SDH) and also in the system of adopting analog modulation (CATV).

Questions & Answers

Customer Reviews

Resources

739,00 € (Excl. VAT)

879,41 € (Incl. VAT)

Pre-order