FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CT-8P.
This picture is about CT-8P.
This picture is about CT-8P.
This picture is about CT-8P.
This picture is about CT-8P.
This picture is about CT-8P.
This picture is about CT-8P.
This picture is about CT-8P.
This picture is about CT-8P.
This picture is about CT-8P.
This picture is about CT-8P.
This picture is about CT-8P.

All-in-one RJ45 Modular Tool, Pass-Through Wire Stripper Cutter Crimper for Cat5/Cat5e/Cat6 Modular Plugs Connectors

Hot #139531
Hot #139531

RJ45/Cat5/Cat5e/Cat6 Stripper/Cutter/Crimper

29,00 € (Excl. VAT)
FS P/N: CT-8P
34,51 € (Incl. VAT)
FS P/N: CT-8P
388 Sold
2 Reviews
2 Questions
22 In DE Warehouse, Get It By May 2, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Features
Q&A
Reviews
Resources

All-in-one Wire Stripping tool

The crimping tool is a small crimping tool used by telecom and network technicians. It is used for cables that can crimp, strip and cut 8P modular plugs to meet immediate cutting needs.

Specifications
Material of Body
ABS Plastic
Item Weight
345g
Material of Grip
PVC
Overall Length
244cm
Material of Blade
C68 Steel
Size
105*244cm
Material of Handle&Cover Plate
ABS
Hardness of Handle&Cover Plate
HRC42~45
Durability
400
Color
Blue and Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

All-in-one Design—Stripper, Cutter, Crimper

Use the cutter to cut the wire, the stripper to reveal the wire, and the crimper to attach connector plugs. Installation work can be solved with only one tool

Operation for Different Types of Connectors plugs

This tool is suitable for any type RJ45 connector, including Cat5, Cat5e, Cat6, with a good crimping effect and can be completed by pressing once.

Triple Design of Crimper tool

C68 steel blade,Non-slip handle and Lock design to delivers excellent performance and facilitate quick and easy installations.

C68 steel blade

C68 steel is not easy to deform, crimping is more accurate.

Non-slip handle

Non-slip and ergonomic handles ensure a secure grip and increase comfort.

Lock design

The design saves space, is portable and ensures safety.

Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole.

Sort the network cables according to T568A T568B standards

Install plug

Put the plug into the corresponding pressure seat

Press the handle to cut the exposed cable

Finished

Specifications

All-in-one Wire Stripping tool

The crimping tool is a small crimping tool used by telecom and network technicians. It is used for cables that can crimp, strip and cut 8P modular plugs to meet immediate cutting needs.

Specifications
Material of Body
ABS Plastic
Item Weight
345g
Material of Grip
PVC
Overall Length
244cm
Material of Blade
C68 Steel
Size
105*244cm
Material of Handle&Cover Plate
ABS
Hardness of Handle&Cover Plate
HRC42~45
Durability
400
Color
Blue and Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All-in-one Design—Stripper, Cutter, Crimper

Use the cutter to cut the wire, the stripper to reveal the wire, and the crimper to attach connector plugs. Installation work can be solved with only one tool

Operation for Different Types of Connectors plugs

This tool is suitable for any type RJ45 connector, including Cat5, Cat5e, Cat6, with a good crimping effect and can be completed by pressing once.

Triple Design of Crimper tool

C68 steel blade,Non-slip handle and Lock design to delivers excellent performance and facilitate quick and easy installations.

C68 steel blade

C68 steel is not easy to deform, crimping is more accurate.

Non-slip handle

Non-slip and ergonomic handles ensure a secure grip and increase comfort.

Lock design

The design saves space, is portable and ensures safety.

Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole.

Sort the network cables according to T568A T568B standards

Install plug

Put the plug into the corresponding pressure seat

Press the handle to cut the exposed cable

Finished

Questions & Answers

Customer Reviews

Resources

29,00 € (Excl. VAT)

34,51 € (Incl. VAT)

22 In DE Warehouse