FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CD-24F-FS-W.
This picture is about CD-24F-FS-W.
This picture is about CD-24F-FS-W.
This picture is about CD-24F-FS-W.
This picture is about CD-24F-FS-W.
This picture is about CD-24F-FS-W.
This picture is about CD-24F-FS-W.
This picture is about CD-24F-FS-W.
This picture is about CD-24F-FS-W.
This picture is about CD-24F-FS-W.
This picture is about CD-24F-FS-W.
This picture is about CD-24F-FS-W.

24 Fibers Fusion Splice Tray, Plastic, 0.47" x 8.78" x 4.57"

Hot #137550
Hot #137550
2,80 € (Excl. VAT)
FS P/N: CD-24F-FS-W
3,33 € (Incl. VAT)
FS P/N: CD-24F-FS-W
11.8K Sold
21 Reviews
2 Questions
43 in Global Warehouse, Get it by May 16, 2024
144 in Transit, Get it by May 31, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

24 Fibers Fusion Splice Tray, Plastic,0.47"x8.78"x4.57"

Fiber optic splice trays are designed to provide a location to store and to protect the fiber cables and the splices. Each tray provides space for mounting fiber splice protectors and excess fiber. It’s divided into common splice tray, module integration and splitter tray.

Optical fiber glass inside the fiber tray can be melt with any other strand optical fiber in the tray, thus different fiber optic cables can be melt connected directly via the tray. Optical cable fiber can also be melted with the fiber optic pigtail end, and via pigtail it can connect out to other fiber optic equipment.

Specifications
Material
ABS
Color
White
Capacity
24 Fibers
Dimensions (HxWxD)
0.47"x8.78"x4.57" (12x223x116mm)
Life
3 Years
Tensile Strength
>1000N
Working Wavelength
850, 1310, 1550nm
Working Temperature
-40 to 55°C (-40 to 131°F)
Air Pressure
70Kpa~106Kpa
Application
Fiber optic distribution frame, FTTH terminal box, Fiber optic splice closure, Optical cabinet
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Designed to Route and Store Optical Fiber

The splice trays are designed for simple, cost-effective and midsize fiber splicing applications.

Self-stacking Modules

Can be stacked up to meet high-density requirements.

Fusion Splice Holder

Supplied with holders for Splice sleeves to protect fibers.

Fiber Channels on Four Sides

Fiber and loose tube entry possibilities from all four sides.

Specifications

24 Fibers Fusion Splice Tray, Plastic,0.47"x8.78"x4.57"

Fiber optic splice trays are designed to provide a location to store and to protect the fiber cables and the splices. Each tray provides space for mounting fiber splice protectors and excess fiber. It’s divided into common splice tray, module integration and splitter tray.

Optical fiber glass inside the fiber tray can be melt with any other strand optical fiber in the tray, thus different fiber optic cables can be melt connected directly via the tray. Optical cable fiber can also be melted with the fiber optic pigtail end, and via pigtail it can connect out to other fiber optic equipment.

Specifications
Material
ABS
Color
White
Capacity
24 Fibers
Dimensions (HxWxD)
0.47"x8.78"x4.57" (12x223x116mm)
Life
3 Years
Tensile Strength
>1000N
Working Wavelength
850, 1310, 1550nm
Working Temperature
-40 to 55°C (-40 to 131°F)
Air Pressure
70Kpa~106Kpa
Application
Fiber optic distribution frame, FTTH terminal box, Fiber optic splice closure, Optical cabinet
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Designed to Route and Store Optical Fiber

The splice trays are designed for simple, cost-effective and midsize fiber splicing applications.

Self-stacking Modules

Can be stacked up to meet high-density requirements.

Fusion Splice Holder

Supplied with holders for Splice sleeves to protect fibers.

Fiber Channels on Four Sides

Fiber and loose tube entry possibilities from all four sides.

Questions & Answers

Customer Reviews

2,80 € (Excl. VAT)

3,33 € (Incl. VAT)

43 in Global Warehouse