FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AUTOGET WIFI.
This picture is about AUTOGET WIFI.
This picture is about AUTOGET WIFI.
This picture is about AUTOGET WIFI.
This picture is about AUTOGET WIFI.
This picture is about AUTOGET WIFI.
This picture is about AUTOGET WIFI.
This picture is about AUTOGET WIFI.
This picture is about AUTOGET WIFI.
This picture is about AUTOGET WIFI.

AutoGet Wifi Wireless Intelligent Fiber Endface Microscope with HD Touchscreen for LC/SC/FC Connectors

#135097
#135097

LC, SC, FC, 1.25mm and 2.5mm 0.52μm Autofocus and Autocenter LED

2.697,00 € (Excl. VAT)
FS P/N: AUTOGET WIFI
3.209,43 € (Incl. VAT)
FS P/N: AUTOGET WIFI
12 Sold
0 Review
6 Questions
Pre-order, Ship by Jun 4, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

AutoGet Intelligent Fiber Endface Microscope with HD Touchscreen for LC/SC/FC Connectors

Dimension AutoGet Wifi is industry's first foldable, all in one handheld endface microscope. It provides an intelligent fiber endface inspection solution, which can automatically inspect and analyze single fiber or other multifiber connectors with unparalleled reliability, great efficiency and convenience. It is the most ideal solution in this area currently.

Specifications
Model Nμmber
AUTOGET WIFI
Camera Type
1/1.8 inch CMOS sensor
Power Supply
Built-in Li-ion battery(chargeable、replaceable)
Battery Life
9 hours
Optical Magnification
8.72X
Resolution
0.52μm
Default Tips
LC, SC, FC, UPC 1.25mm and 2.5mm
Field of View
620μm×620μm (Preview mode) / 250μm×250μm (Measure mode) / 130μm×130μm (Core mode)
Display
480*800 3.2” LCD touch screen
Signal Output
WiFi, USB Type C
Operating Temperature
-5°C~+40°C
Storage Temperature
-20°C~+55°C
Straight Size
341mm×67mm×57mm
Weight
0.565kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Fully Automatic, One-step Process

Instantly capture, analyze and grade fiber end-face images. Users can obtain pass/fail results according to pre-configured standard settings.

User-friendly Design to Meet Different Application Scenarios
The foldable body and multi adapters allow you to work effectively in different scenarios.
120° or 180° Foldable Boby
Can be easily adapted to environments of different heights.
Multiple Adapter Options
Default adapter interfaces include LC/SC/FC/UPC 1.25mm and 2.5mm.
Smart Instructions Simplify Your Work
No need for other display ends, users can easily determine the end face inspection results.
Pass/Fail LED Indicator
See Pass/Fail result without checking the screen.
Integrated HD Touchscreen
Easily checking the fiber endfaces.
Unique LED Lighting
Can be used in low-light environments.
Specifications

AutoGet Intelligent Fiber Endface Microscope with HD Touchscreen for LC/SC/FC Connectors

Dimension AutoGet Wifi is industry's first foldable, all in one handheld endface microscope. It provides an intelligent fiber endface inspection solution, which can automatically inspect and analyze single fiber or other multifiber connectors with unparalleled reliability, great efficiency and convenience. It is the most ideal solution in this area currently.

Specifications
Model Nμmber
AUTOGET WIFI
Camera Type
1/1.8 inch CMOS sensor
Power Supply
Built-in Li-ion battery(chargeable、replaceable)
Battery Life
9 hours
Optical Magnification
8.72X
Resolution
0.52μm
Default Tips
LC, SC, FC, UPC 1.25mm and 2.5mm
Field of View
620μm×620μm (Preview mode) / 250μm×250μm (Measure mode) / 130μm×130μm (Core mode)
Display
480*800 3.2” LCD touch screen
Signal Output
WiFi, USB Type C
Operating Temperature
-5°C~+40°C
Storage Temperature
-20°C~+55°C
Straight Size
341mm×67mm×57mm
Weight
0.565kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fully Automatic, One-step Process

Instantly capture, analyze and grade fiber end-face images. Users can obtain pass/fail results according to pre-configured standard settings.

User-friendly Design to Meet Different Application Scenarios
The foldable body and multi adapters allow you to work effectively in different scenarios.
120° or 180° Foldable Boby
Can be easily adapted to environments of different heights.
Multiple Adapter Options
Default adapter interfaces include LC/SC/FC/UPC 1.25mm and 2.5mm.
Smart Instructions Simplify Your Work
No need for other display ends, users can easily determine the end face inspection results.
Pass/Fail LED Indicator
See Pass/Fail result without checking the screen.
Integrated HD Touchscreen
Easily checking the fiber endfaces.
Unique LED Lighting
Can be used in low-light environments.

Questions & Answers

Customer Reviews

Resources

2.697,00 € (Excl. VAT)

3.209,43 € (Incl. VAT)

Pre-order