FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.
This picture is about FS-20A.

Fiber Optic Polishing Machine FS-20A Square Pressurized Polisher

#13325
#13325

18 to 40 Connectors

1.898,00 € (Excl. VAT)
FS P/N: FS-20A
2.258,62 € (Incl. VAT)
FS P/N: FS-20A
454 Sold
6 Reviews
6 Questions
3 in Transit, Get it by Jun 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
Specifications
Features
Q&A
Reviews
Resources

Fiber Optic Polishing Machine FS-20A Square Pressurized Polisher

The FS-20A high-performance polish machine offers superior quality and maximum capacity through put at a very affordable price. With high speed rotation & revolution method, this Square Pressure Fiber Optic Polishing Machine can polish 18~40 standard fiber optic connectors at one time. The square is pressurized by the spring, making the operation simple with high flexibility.

Specifications
Part Number
FS-20A
Pressure Type
4 Coil Springs
Polishing Capacity
18pcs/20pcs/24pcs/40pcs Connectors
Dimensions (HxWxD)
10.2"x9.4"x9.4" (260x240x240mm)
O.D. of Rotation Plate
127mm (5inch)
Speed for Rotation Plate
90 rpm
Time Settings
99 min 99 sec (Max)
Return Loss
≥50dB
Power Input
220~230VAC 50Hz/60Hz
Work Temperature
10~40°C
Electric Power
40W
Net Weight
24kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Fiber Optic Policshing Machine FS-20A

The industrial production qualified rate to be higher, and regardless of grinding 18 to 40 connectors, the polishing effect is the same with high operation flexibility and it can achieve fast polishing processes of each kind of connectors with high effect.

Frame Sketch

The following Frame Sketch picture briefly introduces the main parts of the policshing machine and their functions.

Application Ranges

Polished material specification for FS-20A polisher.

Polishing Procedure

In the following part, we take φ2.5mm FC/PC connector for example to illustrate the polishing procedure.

Specifications

Fiber Optic Polishing Machine FS-20A Square Pressurized Polisher

The FS-20A high-performance polish machine offers superior quality and maximum capacity through put at a very affordable price. With high speed rotation & revolution method, this Square Pressure Fiber Optic Polishing Machine can polish 18~40 standard fiber optic connectors at one time. The square is pressurized by the spring, making the operation simple with high flexibility.

Specifications
Part Number
FS-20A
Pressure Type
4 Coil Springs
Polishing Capacity
18pcs/20pcs/24pcs/40pcs Connectors
Dimensions (HxWxD)
10.2"x9.4"x9.4" (260x240x240mm)
O.D. of Rotation Plate
127mm (5inch)
Speed for Rotation Plate
90 rpm
Time Settings
99 min 99 sec (Max)
Return Loss
≥50dB
Power Input
220~230VAC 50Hz/60Hz
Work Temperature
10~40°C
Electric Power
40W
Net Weight
24kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fiber Optic Policshing Machine FS-20A

The industrial production qualified rate to be higher, and regardless of grinding 18 to 40 connectors, the polishing effect is the same with high operation flexibility and it can achieve fast polishing processes of each kind of connectors with high effect.

Frame Sketch

The following Frame Sketch picture briefly introduces the main parts of the policshing machine and their functions.

Application Ranges

Polished material specification for FS-20A polisher.

Polishing Procedure

In the following part, we take φ2.5mm FC/PC connector for example to illustrate the polishing procedure.

Questions & Answers

Customer Reviews

Resources

1.898,00 € (Excl. VAT)

2.258,62 € (Incl. VAT)

3 in Transit