This Strain Relief Boots are necessities that can protect the network cable connectors you make. When the cable is bent, the boots can effectively control the bending amplitude and extend the service life of the network cable. The boots is waterproof, and it can also prevent dust from entering to avoid affecting the use. Its length is about 27mm.
Click to open expanded view
Cat6 RJ45 Strain Relief Boots, 6.0mm OD for Cat6 UTP 23~24AWG Ethernet Cables, Blue, 50PCS/Pack
#132165
#132165
3,90 € (Excl. VAT)
FS P/N: BC45-6.04,64 € (Incl. VAT)
FS P/N: BC45-6.0
630 Sold
1 Review
2 Questions
79 in Global Warehouse, Get it by 23 May, 2024
40 in Transit, Get it by 03 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Q&A
Reviews
Cat6 RJ45 Strain Relief Boots, 6.0mm OD for Cat6 UTP 23~24AWG Ethernet Cables, Blue, 50PCS/Pack
Specifications
Connector Type
RJ-45
Cable Type
Cat6 UTP 23-24AWG
Cable Outer Diameter (mm)
6.0
Compatible Devices
Laptop, PC, Server, Router
Package
50pcs/pack
Color
Blue, Gray
Housing Material
Plastic
Approvals
RoHS Compliant
Length
27mm
Weight
90.4-100.4g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
Cat6 RJ45 Strain Relief Boots, 6.0mm OD for Cat6 UTP 23~24AWG Ethernet Cables, Blue, 50PCS/Pack
This Strain Relief Boots are necessities that can protect the network cable connectors you make. When the cable is bent, the boots can effectively control the bending amplitude and extend the service life of the network cable. The boots is waterproof, and it can also prevent dust from entering to avoid affecting the use. Its length is about 27mm.
Specifications
Connector Type
RJ-45
Cable Type
Cat6 UTP 23-24AWG
Cable Outer Diameter (mm)
6.0
Compatible Devices
Laptop, PC, Server, Router
Package
50pcs/pack
Color
Blue, Gray
Housing Material
Plastic
Approvals
RoHS Compliant
Length
27mm
Weight
90.4-100.4g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
3,90 € (Excl. VAT)
4,64 € (Incl. VAT)
79 in Global Warehouse