The universal caps protect fiber adapters and couplers from contamination and damage that can cause serious network slow downs or crashes. These handy dust caps ensure quality performance by keeping debris from accumulating inside of alignment sleeves.
Click to open expanded view
Universal Dust Cap for 2.5mm Ferrule w/Jacket Strap. Fits FC,SC and ST. White Color, 100 pcs/pack
#12731
#12731
9,90 € (Excl. VAT)
FS P/N: UDC-WL-FS11,78 € (Incl. VAT)
FS P/N: UDC-WL-FS
3.4K Sold
13 Reviews
3 Questions
32 in DE Warehouse, Get it by May 6, 2024
33 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Universal Dust Cap for 2.5mm Ferrule w/Jacket Strap. Fits FC,SC and ST. White Color, 100 pcs/pack
Specifications
Connection Type
2.5mm FC SC and ST Ferrules
Color
White
Material
Plastic
Durability
≥ 500 (cycles)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
Universal Dust Cap for 2.5mm Ferrule w/Jacket Strap. Fits FC,SC and ST. White Color, 100 pcs/pack
The universal caps protect fiber adapters and couplers from contamination and damage that can cause serious network slow downs or crashes. These handy dust caps ensure quality performance by keeping debris from accumulating inside of alignment sleeves.
Specifications
Connection Type
2.5mm FC SC and ST Ferrules
Color
White
Material
Plastic
Durability
≥ 500 (cycles)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
9,90 € (Excl. VAT)
11,78 € (Incl. VAT)
32 in DE Warehouse
33 in Global Warehouse