Click to open expanded view
Cisco X2-10GB-ER Compatible X2 10GBASE-ER 1550nm 40km DOM Duplex SC SMF Optical Transceiver Module
#11754
#11754
629,00 € (Excl. VAT)
FS P/N: X2-10GER-55748,51 € (Incl. VAT)
FS P/N: X2-10GER-55
160 Sold
47 Reviews
2 Questions
Compatible:
Pre-order, Ship by May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Cisco X2-10GB-ER Compatible 10GBASE-ER X2 Transceiver Module (SMF, 1550nm, 40km, SC, DOM)
Specifications
Cisco Compatible
X2-10GB-ER
Vendor Name
FS.COM
Form Factor
X2
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
SC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
-4.7~4dBm
Receiver Sensitivity
< -15.8dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Cisco X2-10GB-ER Compatible 10GBASE-ER X2 Transceiver Module (SMF, 1550nm, 40km, SC, DOM)
Specifications
Cisco Compatible
X2-10GB-ER
Vendor Name
FS.COM
Form Factor
X2
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
SC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
-4.7~4dBm
Receiver Sensitivity
< -15.8dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
629,00 € (Excl. VAT)
748,51 € (Incl. VAT)
Pre-order