FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about GW-CRPS800N2C.
This picture is about GW-CRPS800N2C.
This picture is about GW-CRPS800N2C.
This picture is about GW-CRPS800N2C.
This picture is about GW-CRPS800N2C.
This picture is about GW-CRPS800N2C.
This picture is about GW-CRPS800N2C.
This picture is about GW-CRPS800N2C.
This picture is about GW-CRPS800N2C.
This picture is about GW-CRPS800N2C.

Hot-swappable AC Power Module 800W, for N8560-64C and NC8200-4TD

#115397
#115397

5A-10A 100-240V

539,00 € (Excl. VAT)
FS P/N: GW-CRPS800N2C
641,41 € (Incl. VAT)
FS P/N: GW-CRPS800N2C
5 Sold
4 Reviews
3 Questions
Pre-order, Ship by Jun 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

Hot-swappable AC Power Module 800W, for N8560-64C, NC8200-4TD

The GW-CRPS800N2C hot-swappable AC power supply modules are designed to be compatible with the N8560-64C and NC8200-4TD Ethernet Switches. You can install it without powering off the switch or disrupting the switching function. The AC power supplies in N8560-64C switch give an output of 800W and supports both low line voltage (100–120 VAC) and high line voltage (200–240 VAC). They provide a low-cost, simple solution to the problem of a failure of the internal power supply of an Ethernet switch which can result in the shutdown of that switching device. With the power modules, the switch reliability can be improved greatly.

Specifications
Input Voltage Range
100-240 V
Input Current
5A-10A
Output Voltage Range
12 V
Operating Temp.
0 to 55° C (32 to 131° F)
Operating Humidity
10%-85% Max
Output Power
800W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable AC Power Module 800W, for N8560-64C, NC8200-4TD

The GW-CRPS800N2C hot-swappable AC power supply modules are designed to be compatible with the N8560-64C and NC8200-4TD Ethernet Switches. You can install it without powering off the switch or disrupting the switching function. The AC power supplies in N8560-64C switch give an output of 800W and supports both low line voltage (100–120 VAC) and high line voltage (200–240 VAC). They provide a low-cost, simple solution to the problem of a failure of the internal power supply of an Ethernet switch which can result in the shutdown of that switching device. With the power modules, the switch reliability can be improved greatly.

Specifications
Input Voltage Range
100-240 V
Input Current
5A-10A
Output Voltage Range
12 V
Operating Temp.
0 to 55° C (32 to 131° F)
Operating Humidity
10%-85% Max
Output Power
800W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

539,00 € (Excl. VAT)

641,41 € (Incl. VAT)

Pre-order