FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PSM-C515WACP.
This picture is about PSM-C515WACP.
This picture is about PSM-C515WACP.
This picture is about PSM-C515WACP.
This picture is about PSM-C515WACP.
This picture is about PSM-C515WACP.
This picture is about PSM-C515WACP.
This picture is about PSM-C515WACP.
This picture is about PSM-C515WACP.
This picture is about PSM-C515WACP.

Hot-swappable AC Power Module 515W, for S5860-24XB-U

#108699
#108699

515W 100-240VAC Hot-swappable Redundant

339,00 € (Excl. VAT)
FS P/N: PSM-C515WACP
403,41 € (Incl. VAT)
FS P/N: PSM-C515WACP
2 Sold
1 Review
2 Questions
2 in Global Warehouse, Get it by May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-swappable AC Power Module 515W, for S5860-24XB-U

The PSM-C515WACP hot-swappable AC power supply modules are designed to be compatible with S5860-24XB-U Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
100 to 240VAC
Input Current
12VDC/11.25A
Output Voltage Range
12VDC/53.5VDC
Operating Temperature
14°F to 122° F (-10° C to 50° C)
Operating Humidity
5% to 95%
Output Power
515W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable AC Power Module 515W, for S5860-24XB-U

The PSM-C515WACP hot-swappable AC power supply modules are designed to be compatible with S5860-24XB-U Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
100 to 240VAC
Input Current
12VDC/11.25A
Output Voltage Range
12VDC/53.5VDC
Operating Temperature
14°F to 122° F (-10° C to 50° C)
Operating Humidity
5% to 95%
Output Power
515W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

Resources

339,00 € (Excl. VAT)

403,41 € (Incl. VAT)

2 in Global Warehouse