FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about UM400D01-01.
This picture is about UM400D01-01.
This picture is about UM400D01-01.
This picture is about UM400D01-01.
This picture is about UM400D01-01.
This picture is about UM400D01-01.
This picture is about UM400D01-01.
This picture is about UM400D01-01.
This picture is about UM400D01-01.
This picture is about UM400D01-01.

Hot-swappable DC Power Module 400W

#108590
#108590

400W -36 to -75VDC Hot-swappable Redundant

589,00 € (Excl. VAT)
FS P/N: UM400D01-01
700,91 € (Incl. VAT)
FS P/N: UM400D01-01
25 Sold
1 Review
3 Questions
Pre-order, Ship by Jun 4, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-swappable DC Power Module 400W, for S5850-48S6Q, S5850-48S2Q4C, S8050-20Q4C, T5850-48S6Q, T5850-48S2Q4C, T8050-20Q4C

The UM400D01-01 hot-swappable DC power supply modules are designed to be compatible with S5850-48S6Q, S5850-48S2Q4C, S8050-20Q4C Ethernet switches and T5850-48S6Q, T5850-48S2Q4C, T8050-20Q4C TAPs. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power supply of an Ethernet switch.

Specifications
Input Voltage Range
-36 to -75VDC
Input Current
16A Max
Output Voltage Range
12VDC
Operating Temperature
23° F to 122° F (-5° C to 50° C)
Operating Humidity
5 to 95% Max
Output Power
400W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable DC Power Module 400W, for S5850-48S6Q, S5850-48S2Q4C, S8050-20Q4C, T5850-48S6Q, T5850-48S2Q4C, T8050-20Q4C

The UM400D01-01 hot-swappable DC power supply modules are designed to be compatible with S5850-48S6Q, S5850-48S2Q4C, S8050-20Q4C Ethernet switches and T5850-48S6Q, T5850-48S2Q4C, T8050-20Q4C TAPs. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power supply of an Ethernet switch.

Specifications
Input Voltage Range
-36 to -75VDC
Input Current
16A Max
Output Voltage Range
12VDC
Operating Temperature
23° F to 122° F (-5° C to 50° C)
Operating Humidity
5 to 95% Max
Output Power
400W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

Resources

589,00 € (Excl. VAT)

700,91 € (Incl. VAT)

Pre-order