The Armored industrial cable features strong tensile strength, strong pressure and rodents resistance, and good flexibility characteristics. Besides, it is bending resistant, oil-resistant, and wear-resistant, which has 3-5 years of service life under long-term outdoor exposure or rain. Therefore, the Armored industrial cable is ideal for indoor and outdoor applications, such as connecting the networks of two buildings through the use of an underground conduit or direct buried.
Click to open expanded view
30m (98ft) LC UPC to LC UPC Duplex OS2 Single Mode Industrial Armored TPU Fiber Optic Patch Cable
#106591
#106591
88,06 € (Incl. VAT)
FS P/N: MG-OS2LCDX
2.4K Sold
80 Reviews
17 Questions
73 in Global Warehouse, Get it by 20 Jun, 2024
50 in Transit, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
LC UPC Duplex Single Mode Harsh Environment Armored Industrial Fiber Optic Patch Cable
Specifications
Connector Type
LC to LC
Polish Type
UPC to UPC
Fiber Mode
OS2 9/125μm
Fiber Count
Duplex
Fiber Grade
G.657.A2 (Compatible with G.652.D)
Minimum Bend Radius
20/10D (Dynamic/Static)
Cable Diameter
4.0mm
Cable Jacket
TPU (Thermoplastic Polyurethane)
Tensile Resistance
200/600N (Long/Short Term)
Crush Strength
2000/3000 N/100mm (Long/Short Term)
Cable Color
Black
Wavelength
1310/1550nm
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Attenuation at 1310nm
0.36 dB/km
Attenuation at 1550nm
0.22 dB/km
Operating Temperature
-40~80°C
Storage Temperature
-40~80°C
Quality Testing Program
Quality Testing Program
Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Tough Armor & Durable TPU Protects Network Connection Further
The fiber surrounded by helical stainless steel armor, kevlar yarn, braiding and TPU jacket.
Waterproof
Heat and Cold Resistance
Rodent Resistance
Convenient Direct Burial & Durable Conduits Applications
Connecting the networks of two buildings through an underground conduit or direct burial.
20/10D Min. Bend Radius
The G.657.A2 fiber allows tighter cable bends for routing.
200-600N Tensile Strength
The pull-resistant cable prolongs the service life.
3000N Crush Strength
Great pressure resistance avoids destruction by external forces.
Ideal for Various Harsh Installation Environments
Ideal for harsh situations such as roads & snowfields & industrial fields & construction sites.
Road Wiring
Snowfield Wiring
Industrial Field Wiring
Construction Site Wiring
Fiber Count | Duplex / 2 Fibers | Duplex / 2 Fibers | Uniboot / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers |
Fiber Grade | G.657.A2 | Corning G.657.A1 | Corning G.657.A1 | G.657.A1 | G.657.A1 | Corning G.657.A1 |
Jacket | TPU | PVC | PVC | PVC | PVC | LSZH |
Cable Diameter | 4.0mm | 2.0mm | 2.0mm | 2.0mm | 3.0mm | 7.0/2.0mm (Outer/Inner) |
Insertion Loss | ≤0.3dB | ≤0.12dB | ≤0.2dB | ≤0.3dB | ≤0.3dB | ≤0.3dB |
Min. Bend Radius (Fiber Cable) | 20/10D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 20/10D (Dynamic/Static) |
Operating Temperature | -40 to 80°C (-40 to 176℉) | -20 to 70°C (-4 to 158℉) | -20 to 70°C (-4 to 158℉) | -20 to 70°C (-4 to 158℉) | -25 to 70°C (-13 to 158℉) | -20 to 70°C (-4 to 158℉) |
Application | Outdoor, Harsh Environment | Indoor, High Bandwith and Low-Loss Connections | Indoor, High Density Cabling | Indoor, General Building | Indoor, Hazardous Areas | Outdoor, Heavy Industrial |
Questions & Answers
Ask a question
All (17)Application (4)UV-resistant (2)Aerial Use (1)Cable Diameter (1)Corning Fiber (1)Crush Resistance (1)Direct Burial (1)Polish Type (1)Product Comparison (1)Reuse (1)Waterproof (1)
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
72
5
2
0
1
B***u
Canada
February 19, 2024
Absolutely excellent product. I ran about 250 ft between buildings in conduit and the pull eyes were great was able to pull the fibre through a cut I made and kept the eye ring intact. What more can you say, one simple cable with no problems 2+ years now.
Verified Purchase
Helpful 0
Comment 0A***d
United States
December 20, 2023
This cable performs exceptionally well in various harsh environments, truly remarkable. Its ingenious design and robust construction allow it to maintain a continuous connection even in prolonged vibrations, extreme temperatures, and humidity fluctuations, ensuring the safe and reliable operation of equipment and instruments.
Verified Purchase
Helpful 1
Comment 0D***s
United States
September 14, 2023
Bought several of these cables now, they take a while to make but it's worth it!
I use them in extreme conditions (heavy snow and -30c), no issues what so ever.
Recommended.
I use them in extreme conditions (heavy snow and -30c), no issues what so ever.
Recommended.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed