Click to open expanded view
Customized SFP28 32G Fiber Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
#104319
#104319
514,00 € (Excl. VAT)
FS P/N: SFP28-32GLR-31611,66 € (Incl. VAT)
FS P/N: SFP28-32GLR-31
108 Sold
2 Reviews
1 Question
Compatible Brands:
Aruba
Device Number:
1 in DE Warehouse, Get it by 17 May, 2024
61 in Global Warehouse, Get it by 29 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Q&A
Reviews
Resources
32G Fiber Channel SFP28 Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
SFP28-32GLR-31
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
28.05Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
1310nm DFB
Media
SMF
DOM Support
Yes
TX Power
-7~2dBm
Receiver Sensitivity
<-11.6dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
32G Fiber Channel SFP28 Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
SFP28-32GLR-31
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
28.05Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
1310nm DFB
Media
SMF
DOM Support
Yes
TX Power
-7~2dBm
Receiver Sensitivity
<-11.6dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
514,00 € (Excl. VAT)
611,66 € (Incl. VAT)
1 in DE Warehouse
61 in Global Warehouse