Click to open expanded view
Brocade XBR-000212 Compatible SFP28 32G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module
#104312
#104312
129,00 € (Excl. VAT)
FS P/N: SFP28-32GSR-85153,51 € (Incl. VAT)
FS P/N: SFP28-32GSR-85
853 Sold
2 Reviews
3 Questions
Transceiver Models:
40 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Brocade XBR-000212 Compatible 32G Fibre Channel SFP28 Transceiver Module (MMF, 850nm, 100m, LC, DOM)
Specifications
Brocade Compatible
XBR-000212
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
28.05Gbps
Wavelength
850nm
Max Cable Distance
100m
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-6.7~2dBm
Receiver Sensitivity
<-10.2dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472, SFF-8024, SFF-8431, SFF-8432
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Brocade XBR-000212 Compatible 32G Fibre Channel SFP28 Transceiver Module (MMF, 850nm, 100m, LC, DOM)
Specifications
Brocade Compatible
XBR-000212
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
28.05Gbps
Wavelength
850nm
Max Cable Distance
100m
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-6.7~2dBm
Receiver Sensitivity
<-10.2dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472, SFF-8024, SFF-8431, SFF-8432
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
129,00 € (Excl. VAT)
153,51 € (Incl. VAT)
40 in Global Warehouse