FS is dedicated to managing our product compliance processes, continuously optimizing and improving them to achieve long-term sustainable development of the enterprise. At the same time, we provide products that comply with local laws, regulations, and industry standards.
-
SGS Certification
-
ISO Standards
-
Environmental Compliance
-
Customer Satisfaction
-
Continuous Improvement
-
SGS Certification
-
ISO Standards
-
Environmental Compliance
-
Customer Satisfaction
-
Continuous Improvement
International Certificates
FS adheres to industry-standard practices, continually conducts self-assessment reviews, and has obtained relevant international certifications.
ISO 9001
ISO 9001 is defined as the internationally recognized standard for Quality Management Systems (QMS).
Download
UniversalISO 14001
ISO 14001 defines criteria for an environmental management system(EMS).
Download
UniversalISO 45001
ISO 45001 is a global standard that sets out the requirements for an occupational health and safety management system (OH&SMS).
Download
UniversalISO 27001
ISO/IEC 27001 is an international standard that specifies the requirements for an information security management system (ISMS).
Download
UniversalCB
The CB Scheme is a multilateral agreement and certification system based on IEC International Standards.
Learn more
IEC 60825-1
IEC 60825-1 is applicable to safety of laser products emitting laser radiation in the wavelength range 180 nm to 1 mm.
Learn more
Country/Region-specific Certificates
Regulatory requirements related to quality of the products and the manufacturing process in each country/region.
Americas
FCC SDOC
FCC indicates that the electromagnetic radiation from the device is below the limits.
Learn more
FCC ID
FCC indicates that the electromagnetic radiation from the device is below the limits.
Learn more
FDA
FDA is a certificate of conformity for food or drugs issued by the US Government Food and Drug Administration.
Learn more
UL
UL certification mainly testing and certification of product safety performance.
Learn more
ISED
ISED regulates the radio spectrum for all radio devices operated in the country.
Learn more
Europe
CE-EMC
CE mark indicates conformity with the essential health and safety requirements set out in European Directives.
Learn more
CE-LVD
CE mark indicates conformity with the essential health and safety requirements set out in European Directives.
Learn more
CE-RED
CE mark indicates conformity with the essential health and safety requirements set out in European Directives.
Learn more
CE-CPR
CE mark indicates conformity with the essential health and safety requirements set out in European Directives.
Learn more
RoHS
RoHS restricts the use of hazardous substances in electrical and electronic equipment in European Union markets.
Learn more
REACH
REACH is a European Union regulation concerning the Registration, Evaluation, Authorization and Restriction of Chemicals.
Learn more
ENEC
ENEC mark is complementary to the mandatory CE marking on the electrical products placed on the European market.
Learn more
UKCA
UKCA is the British version of the European Union’s CE marking.
Learn more
Asia Pacific
CCC
CCC is a standard aimed at safety protection and environmental protection in China.
Learn more
C-Tick
C-Tick signifies the device is compliant with applicable electromagnetic compatibility (EMC) requirements.
Learn more
SAA
SAA is an Australian safety certification that is required for high voltage products.
Learn more
RCM
RCM certification is a mark introduced in Australia and New Zealand to achieve the unified identification of electrical products.
Learn more
VCCI
The VCCI mark is a mandatory certification for multimedia equipment (MME) in Japan.
Learn more
TELEC
TELEC is the main-registered certification body for radio equipment conformity certification in Japan.
Learn more
PSE
PSE certification is a compulsory safety certification in Japan.
Learn more
KC
KC certification is a Korean electrical and electronic products safety certification system.
Learn more