The NVIDIA InfiniBand MCP7Y40-N001 is an 2x 400Gb/s twin-port OSFP to four 200Gb/s twin-port QSFP112 Direct Attached Copper cable. The 8-channel twin-port OSFP end uses a finned top form-factor for use in Quantum-2 and Spectrum-4 switch cages. The four 200G ends support 2-channels of 100G-PAM4 (200G) and use a flat top QSFP112 for use in ConnectX-7 adapters and BlueField-3 DPUs using ridiing heat sinks on the connector cage. This cable is compliant with OSFP MSA, QSFP112 MSA (Multi-Source Agreement) and IEEE 802.3ck standards.
DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.
Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.
Click to open expanded view
1m (3ft) NVIDIA InfiniBand MCP7Y40-N001 Compatible 800G NDR OSFP Finne Top to 4 x 200G QSFP112 Passive Direct Attach Copper Breakout Cable for QM9790/9700 Switches and ConnectX-7 HCA
#210703
#210703
AUD369.60 (Incl. GST)
FS P/N: OSFP-800G-4QPC01FS P/N: OSFP-800G-4QPC01
3 Sold
1 Review
2 Questions
Pre-order, Ship by Friday, 19 July 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
NVIDIA InfiniBand MCP7Y40-N001 Compatible 800G OSFP to 4 x 200G QSFP112 DAC Breakout Cable (1-meter, Passive, OSFP to 4x QSFP112, 28AWG)
Specifications
NVIDIA InfiniBand Compatible
MCP7Y40-N001
Vendor Name
FS
Form Factor
OSFP to 4x QSFP112
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1m (3ft)
Wire AWG
28AWG
Minimum Bend Radius
31mm
Power Consumption
0.1W
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0
Modulation Format
PAM4
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Cable Type | Passive Breakout Copper | Passive Breakout Copper | Passive Breakout Copper | Passive Breakout Copper |
Data Rate | 800G to 4x 200G | 800G to 2x 400G | 800G to 4x 200G | 800G to 800G |
Connector Type | OSFP to 4x QSFP112 | OSFP to 2x QSFP112 | OSFP to 4x OSFP | OSFP to OSFP |
Power Consumption | ≤0.1W | ≤0.1W | ≤0.1W | ≤0.1W |
Cable Length | 0.5-2m (2ft-7ft) | 0.5-2m (2ft-7ft) | 0.5-2m (2ft-7ft) | 0.5-1.5m (2ft-5ft) |
Wire AWG | 28-30AWG | 28-30AWG | 28-30AWG | 28-30AWG |
Minimum Bend Radius | 26-31mm | 34.5-40.5mm | 26-31mm | 34.5-40.5mm |
Jacket Material | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Protocols | OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0 | OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 |
Questions & Answers
Ask a question
All (2)
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
M***y
United States
14 March 2024
Everything works perfect, Shipping was done fast and professional will keep you guys in mind for future orders.
Verified Purchase
Helpful 12
Comment 0See all reviews
Resources
Recently Viewed