FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.

2m (7ft) Generic Compatible 800G QSFP-DD Active Direct Attach Copper Twinax Cable

#184858
#184858

≤2.4W 40.5mm 28AWG Twinax

AUD774.40 (Incl. GST)
FS P/N: QDD-800G-AC02
FS P/N: QDD-800G-AC02
9 Sold
6 Reviews
0 Question
Pre-order, Ship by Thursday, 8 August 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 800G QSFP-DD DAC Twinax Cable (2-meter, Active, QSFP-DD to QSFP-DD, 28AWG)

The 800G QSFP-DD DAC is a high-speed, cost-effective alternative to fiber optics in 800G Ethernet applications. It contains 16 high-speed copper pairs, each operating at data rates of up to 100Gb/s. This cable is compliant with IEEE 802.3ck Ethernet standard and QSFP-DD MSA Compliant (Multi-Source Agreement). With these features, they provide power-efficient connectivity for short-distance interconnects and enable higher port bandwidth, density and configurability in the data centers.


Note: The FS P/N is changed from QDD800-AC02 to QDD-800G-AC02, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-800G-AC02
Form Factor
QSFP-DD to QSFP-DD
Media
Copper
Max Data Rate
800Gbps
Cable Type
Active Twinax
Cable Length
2m (7ft)
Minimum Bend Radius
40.5mm
Wire AWG
28AWG
Modulation Format
PAM4
Power Consumption
≤2.4W
Jacket Material
PVC (OFNR)
Commercial Temperature
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, SFF 8417, IEEE 802.3ck
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Cable Type
Active Direct Attach Copper
Active Direct Attach Copper
Passive Direct Attach Copper
Passive Breakout Copper
Passive Direct Attach Copper
Data Rate
800G to 800G
800G to 800G
800G to 800G
800G to 2x400G
800G to 800G
Connector Type
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
OSFP to 2xOSFP
OSFP to OSFP
Power Consumption
≤2.4W
≤10W
≤0.005W
≤0.1W
≤0.1W
Cable Length
0.5-2.5m (2ft-8ft)
1-2m (3ft-7ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
Wire AWG
28-30AWG
32AWG
28-30AWG
28AWG
28-30AWG
Minimum Bend Radius
34.5-40.5mm
34mm
69-81mm
40.5mm
34.5-40.5mm
Jacket Material
PVC (OFNR)
LSZH
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Protocols
QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, SFF 8417, IEEE 802.3ck
QSFP-DD MSA, IEEE 802.3ck
IEEE 802.3ck, QSFP-DD MSA
OSFP MSA, IEEE 802.3ck, CMIS v4.0
OSFP MSA, IEEE 802.3ck, CMIS v4.0
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

A***t

United States

12 September 2023
5.0
They work like a charm. Great value. Thank you, FS.
Verified Purchase
Helpful 1
Comment 0

C***l

United States

8 September 2023
5.0
The cable is a perfect fit for the project I'm working on. The advices given by FS tech team helped a lot.
Verified Purchase
Helpful 0
Comment 0

C***y

United States

4 September 2023
5.0
FIVE STARSSSS! My AR was really nice and helpful. She always answered all my questions in time and recommend proper products. It fits really well and transmits without issue.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed