FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

3m (10ft) Generic Compatible 400G QSFP112 Active Direct Attach Copper Twinax Cable

Hot #168152
Hot #168152

≤1.5W 35mm Twinax PAM4

AUD403.70 (Incl. GST)
FS P/N: QSFP-400G-AC03
FS P/N: QSFP-400G-AC03
48 Sold
2 Reviews
2 Questions
Length:
Pre-order, Ship by Monday, 1 July 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 400G QSFP112 DAC Twinax Cable (3-meter, Active, QSFP112 to QSFP112, 30AWG)

The Generic Compatible QSFP112 Direct Attach Cable operates over active copper, which requires no additional power to ensure quality connectivity. This DAC is compliant with IEEE802.3ck and SFF-8636 MSA standards. It is suitable for cost effective close range interconnections within equipment room of telecom operators or data centers, interconnecting LAN or SAN applications with speeds up to 400G.


Note: The FS P/N is changed from Q112-AC03 to QSFP-400G-AC03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-400G-AC03
Vendor Name
FS
Form Factor
QSFP112
Max Data Rate
425Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
35mm
Power Consumption
≤1.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP112 MSA, SFF-8636
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Cable Type
Passive Direct Attach Copper
Active Direct Attach Copper
Passive Direct Attach Copper
Active Optical Cable
Max Data Rate
400Gbps
425Gbps
400Gbps
400Gbps
Connector Type
QSFP 112 to QSFP 112
QSFP 112 to QSFP 112
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
Power Consumption
<0.1W
≤1.5W
≤0.1W
≤11W
Cable Length
0.5-1.5m (2ft-5ft)
1-5m (3ft-16ft)
0.5-3m (2ft-10ft)
1-100m (3ft-328ft)
Media
Copper
Copper
Copper
Optic Fiber
Jacket Material
PET
PVC (OFNR)
PVC (OFNR)
LSZH
Questions & Answers
Ask a question
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

B***y

Monaco

23 June 2023
5.0
The cables and optics worked great and really saved our network!
Verified Purchase
Helpful 0
Comment 0

A***l

France

20 June 2023
5.0
I love these cables. I bought a bunch of them at all different lengths. They are just perfect for what I need.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed