Australia
FREE Delivery on Orders over AUD99 (Inc. GST)
800G QSFP-DD/OSFP
9 Results
Sort by:
Sort by: Popularity
QSFP-DD 800GBASE-DR8 1310nm 500m Module, Generic
+NaN

QSFP-DD 800GBASE-DR8 1310nm 500m Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤16.5W | EML | 2x 400G-DR4 | 8x 100G-DR | MTP-16 | SMF
AUD2,759.00
OSFP 800GBASE-2FR4 1310nm 2km Module, Generic
+NaN

OSFP 800GBASE-2FR4 1310nm 2km Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤16.5W | EML | 2x 400G-FR4 | 2x LC-Duplex | SMF
AUD2,897.00
OSFP 800GBASE-DR8 1310nm 500m Module, Generic
+NaN

OSFP 800GBASE-DR8 1310nm 500m Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤16.5W | EML | 2x 400G-DR4 | 8x 100G-DR | 2x MTP-12 | SMF
AUD2,299.00
OSFP 800GBASE-PLR8 1310nm 10km Module, Generic
+NaN

OSFP 800GBASE-PLR8 1310nm 10km Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤16.5W | EML | 2x 400G-PLR4 | 8x 100G-LR | MTP-16 | SMF
AUD3,832.00
OSFP 800GBASE-2LR4 1310nm 10km Module, Generic
+NaN

OSFP 800GBASE-2LR4 1310nm 10km Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤18W | EML | 2x 400G-LR4 | 2x LC-Duplex | SMF
AUD3,832.00
QSFP-DD 800GBASE-PLR8 1310nm 10km Module, Generic
+NaN

QSFP-DD 800GBASE-PLR8 1310nm 10km Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤18W | EML | 2x 400G-PLR4 | 8x 100G-LR | MTP-16 | SMF
AUD3,832.00
OSFP 800GBASE-PLR8 1310nm 10km Module, Generic
+NaN

OSFP 800GBASE-PLR8 1310nm 10km Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤16.5W | EML | 2x 400G-PLR4 | 8x 100G-LR | 2x MTP-12 | SMF
AUD3,832.00
OSFP 800GBASE-SR8 850nm 50m Module, Generic
+NaN

OSFP 800GBASE-SR8 850nm 50m Module, Generic

100G PAM4 | Ethernet | Broadcom | ≤14W | VCSEL | 2x 400G-SR4 | 2× MTP-12 | MMF
AUD1,532.00
QSFP-DD 800GBASE-SR8 850nm 50m Module
, Generic
+NaN

QSFP-DD 800GBASE-SR8 850nm 50m Module , Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤13W | VCSEL | MTP/MPO-16 | MMF
AUD2,606.00
800G QSFP-DD/OSFP
Distance
Type
Form Factor
Filter
9 Results
Sort by:
Sort by: Popularity
QSFP-DD 800GBASE-DR8 1310nm 500m Module, Generic

QSFP-DD 800GBASE-DR8 1310nm 500m Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤16.5W | EML | 2x 400G-DR4 | 8x 100G-DR | MTP-16 | SMF
AUD2,759.00
OSFP 800GBASE-2FR4 1310nm 2km Module, Generic

OSFP 800GBASE-2FR4 1310nm 2km Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤16.5W | EML | 2x 400G-FR4 | 2x LC-Duplex | SMF
AUD2,897.00
OSFP 800GBASE-DR8 1310nm 500m Module, Generic

OSFP 800GBASE-DR8 1310nm 500m Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤16.5W | EML | 2x 400G-DR4 | 8x 100G-DR | 2x MTP-12 | SMF
AUD2,299.00
OSFP 800GBASE-PLR8 1310nm 10km Module, Generic

OSFP 800GBASE-PLR8 1310nm 10km Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤16.5W | EML | 2x 400G-PLR4 | 8x 100G-LR | MTP-16 | SMF
AUD3,832.00
OSFP 800GBASE-2LR4 1310nm 10km Module, Generic

OSFP 800GBASE-2LR4 1310nm 10km Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤18W | EML | 2x 400G-LR4 | 2x LC-Duplex | SMF
AUD3,832.00
QSFP-DD 800GBASE-PLR8 1310nm 10km Module, Generic

QSFP-DD 800GBASE-PLR8 1310nm 10km Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤18W | EML | 2x 400G-PLR4 | 8x 100G-LR | MTP-16 | SMF
AUD3,832.00
OSFP 800GBASE-PLR8 1310nm 10km Module, Generic

OSFP 800GBASE-PLR8 1310nm 10km Module, Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤16.5W | EML | 2x 400G-PLR4 | 8x 100G-LR | 2x MTP-12 | SMF
AUD3,832.00
OSFP 800GBASE-SR8 850nm 50m Module, Generic

OSFP 800GBASE-SR8 850nm 50m Module, Generic

100G PAM4 | Ethernet | Broadcom | ≤14W | VCSEL | 2x 400G-SR4 | 2× MTP-12 | MMF
AUD1,532.00
QSFP-DD 800GBASE-SR8 850nm 50m Module
, Generic

QSFP-DD 800GBASE-SR8 850nm 50m Module , Generic

100G PAM4 | Ethernet | Broadcom 7nm DSP | ≤13W | VCSEL | MTP/MPO-16 | MMF
AUD2,606.00