FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S2805S-8TF-P.
01:02
This picture is about S2805S-8TF-P.
This picture is about S2805S-8TF-P.
This picture is about S2805S-8TF-P.
This picture is about S2805S-8TF-P.
This picture is about S2805S-8TF-P.
This picture is about S2805S-8TF-P.
This picture is about S2805S-8TF-P.
This picture is about S2805S-8TF-P.
This picture is about S2805S-8TF-P.
This picture is about S2805S-8TF-P.
This picture is about S2805S-8TF-P.

S2805S-8TF-P, 8-Port Gigabit Ethernet L2 Smart Managed PoE+ Switch, 8 x PoE+ Ports @140W, with 2 x 1Gb SFP Uplinks

Hot #150492
Hot #150492

Realtek 140W LACP DHCP Desktop/Wall/Rackmount

119,00 € (Excl. VAT)
FS P/N: S2805S-8TF-P
141,61 € (Incl. VAT)
FS P/N: S2805S-8TF-P
2.7K Sold
24 Reviews
18 Questions
19 in DE Warehouse, Get it by 23 May, 2024
241 in Global Warehouse, Get it by 31 May, 2024
120 in Transit, Get it by 18 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S2805S-8TF-P, 8-Port Gigabit Ethernet L2 Smart Managed PoE+ Switch, 8 x PoE+ Ports @140W, with 2x 1Gb SFP Uplinks

S2805S-8TF-P comes with 8x 10/100/1000BASE-T ports, 2x 1Gb SFP uplinks. All eight ports support IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering PD devices such as IP phones, wireless access points, Etc. In addition, the 2 SFP ports support connections to the devices of a higher layer. With easy to install and use features, the S2805S switches integrate high-performance hardware with the FSOS platform and enhanced L2 functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc. can meet the requirement of many scenarios in SMBs.

Specifications
Ports
8x 10/100/1000BASE-T RJ45|2x 1G SFP
Switch Chip
Realtek RTL8380M
Switching Capacity
20 Gbps
MAC Address
8K
Forwarding Rate
14.88 Mpps
Max. Power Consumption
2W (163.2W with PoE)
Packet Buffer
4.1M
Input Range
100-240VAC, 50/60Hz
Flash Memory
6MB
PoE+ Standard
IEEE 802.3af/at
SDRAM
128MB
PoE Budget
140W
Fan Number
1 Built-in
Product Material
Metal
Jumbo Frame
10K
Operating Temperature
0 to 45ºC (32 to 113°F)
Mounting Options
Desktop, Wall and Rack
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Right-to-Left
Operating Humidity
5-95% (non-condensing)
Dimensions (HxWxD)
1.73''x11.02''x7.09'' (44x280x180mm)
Management
SSH/Telnet/WEB GUI/SNMP
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Enterprise SOHO Network Solution
Enterprise SOHO Network Solution
View products

Features

Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Compact Design Creates Your Dream Office

Compact design is ideal for flexible network deployment and provide you with more options for building your dream office.

Enhanced L2 Features for SMB Networks

Fully featured L2 switch comes with simple Web GUI management, greatly meet the network demands of growing SMBs.

Intelligent PoE for Network Stability
Supporting 802.3af/at and automatical PD devices detection, it's ideal for flexible power distribution and non-PoE devices protection, keeping your network stable.
8 PoE+ Ports
Max. 30W per Port
140W Total Power Budget
Automatic PD Detection
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
RJ45 Ports
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
24x 10/100/1000BASE-T
SFP Ports
2x 1G SFP
2x 1G SFP
2x 1G SFP
4x 1G SFP
PoE Ports
8x PoE+
8x PoE+
24x PoE+
PoE Budget
140W
65W
220W
Management Layer
L2
L2
L2+
L2+
L2+
Fan
1 Built-in
Fanless
Fanless
Fanless
1 Built-in
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, DDoS Protection
yesyesyesyesyes
Specifications

S2805S-8TF-P, 8-Port Gigabit Ethernet L2 Smart Managed PoE+ Switch, 8 x PoE+ Ports @140W, with 2x 1Gb SFP Uplinks

S2805S-8TF-P comes with 8x 10/100/1000BASE-T ports, 2x 1Gb SFP uplinks. All eight ports support IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering PD devices such as IP phones, wireless access points, Etc. In addition, the 2 SFP ports support connections to the devices of a higher layer. With easy to install and use features, the S2805S switches integrate high-performance hardware with the FSOS platform and enhanced L2 functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc. can meet the requirement of many scenarios in SMBs.

Specifications
Ports
8x 10/100/1000BASE-T RJ45|2x 1G SFP
Switch Chip
Realtek RTL8380M
Switching Capacity
20 Gbps
MAC Address
8K
Forwarding Rate
14.88 Mpps
Max. Power Consumption
2W (163.2W with PoE)
Packet Buffer
4.1M
Input Range
100-240VAC, 50/60Hz
Flash Memory
6MB
PoE+ Standard
IEEE 802.3af/at
SDRAM
128MB
PoE Budget
140W
Fan Number
1 Built-in
Product Material
Metal
Jumbo Frame
10K
Operating Temperature
0 to 45ºC (32 to 113°F)
Mounting Options
Desktop, Wall and Rack
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Right-to-Left
Operating Humidity
5-95% (non-condensing)
Dimensions (HxWxD)
1.73''x11.02''x7.09'' (44x280x180mm)
Management
SSH/Telnet/WEB GUI/SNMP
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Enterprise SOHO Network Solution
Enterprise SOHO Network Solution
View products
Features
Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Compact Design Creates Your Dream Office

Compact design is ideal for flexible network deployment and provide you with more options for building your dream office.

Enhanced L2 Features for SMB Networks

Fully featured L2 switch comes with simple Web GUI management, greatly meet the network demands of growing SMBs.

Intelligent PoE for Network Stability
Supporting 802.3af/at and automatical PD devices detection, it's ideal for flexible power distribution and non-PoE devices protection, keeping your network stable.
8 PoE+ Ports
Max. 30W per Port
140W Total Power Budget
Automatic PD Detection
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
RJ45 Ports
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
24x 10/100/1000BASE-T
SFP Ports
2x 1G SFP
2x 1G SFP
2x 1G SFP
4x 1G SFP
PoE Ports
8x PoE+
8x PoE+
24x PoE+
PoE Budget
140W
65W
220W
Management Layer
L2
L2
L2+
L2+
L2+
Fan
1 Built-in
Fanless
Fanless
Fanless
1 Built-in
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, DDoS Protection
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

119,00 € (Excl. VAT)

141,61 € (Incl. VAT)

19 in DE Warehouse
241 in Global Warehouse