FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S2805S-8TF.
00:56
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.
This picture is about S2805S-8TF.

S2805S-8TF, 8-Port Gigabit Ethernet L2 Smart Managed Switch, 8 x Gigabit RJ45, with 2 x 1Gb SFP Uplinks, Fanless

#150493
#150493

Realtek LACP DHCP Desktop/Wall/Rackmount

82,11 € (Incl. VAT)
FS P/N: S2805S-8TF
2.8K Sold
9 Reviews
30 Questions
105 in DE Warehouse, Get it by 03 Jun, 2024
281 in Global Warehouse, Get it by 03 Jun, 2024
96 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S2805S-8TF, 8-Port Gigabit Ethernet L2 Smart Managed Switch, 8x Gigabit RJ45, with 2x 1Gb SFP Uplinks, Fanless

S2805S-8TF, delivers a compact, cost-effective solution for home and small business networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, DHCP, QoS, IGMP, LACP, Etc. Its simple management mode and flexible installation can meet the requirement of many scenarios. The S2805S switches integrate high-performance hardware with the FSOS platform and enhanced L2 functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc. can meet the requirement of many scenarios in SMBs.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 1G SFP
Switch Chip
Realtek RTL8380M
Switching Capacity
20 Gbps
MAC Address
8K
Forwarding Rate
14.88 Mpps
Packet Buffer
4.1M
Flash Memory
6MB
Operating Temperature
0 to 45ºC (32 to 113°F)
SDRAM
128MB
Jumbo Frame
10K
MTBF
>200,000 Hours
Operating Humidity
10-90% (non-condensing)
Management
SNMP/RMON/Telnet
Mounting Options
Desktop, Wall and Rack
Input Range
100-240VAC, 50/60Hz
Max. Power Consumption
7.35W
Dimensions (HxWxD)
1.73''x11.02''x7.09'' (44x280x180mm)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Enterprise SOHO Network Solution
Enterprise SOHO Network Solution
View products

Features

Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Compact Design Creates Your Dream Office

Compact design is ideal for flexible network deployment and provide you with more options for building your dream office.

Enhanced L2 Features for SMB Networks

Fully featured L2 switch comes with simple Web GUI management, greatly meet the network demands of growing SMBs.

Fanless Design for Noise-sensitive Working Environment

Extend your network without disrupting your quiet office environment.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
RJ45 Ports
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
24x 10/100/1000BASE-T
SFP Ports
2x 1G SFP
2x 1G SFP
2x 1G SFP
4x 1G SFP
PoE Ports
8x PoE+
8x PoE+
24x PoE+
PoE Budget
140W
65W
220W
Management Layer
L2
L2
L2+
L2+
L2+
Fan
Fanless
1 Built-in
Fanless
Fanless
1 Built-in
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, DDoS Protection
yesyesyesyesyes
Specifications

S2805S-8TF, 8-Port Gigabit Ethernet L2 Smart Managed Switch, 8x Gigabit RJ45, with 2x 1Gb SFP Uplinks, Fanless

S2805S-8TF, delivers a compact, cost-effective solution for home and small business networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, DHCP, QoS, IGMP, LACP, Etc. Its simple management mode and flexible installation can meet the requirement of many scenarios. The S2805S switches integrate high-performance hardware with the FSOS platform and enhanced L2 functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc. can meet the requirement of many scenarios in SMBs.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 1G SFP
Switch Chip
Realtek RTL8380M
Switching Capacity
20 Gbps
MAC Address
8K
Forwarding Rate
14.88 Mpps
Packet Buffer
4.1M
Flash Memory
6MB
Operating Temperature
0 to 45ºC (32 to 113°F)
SDRAM
128MB
Jumbo Frame
10K
MTBF
>200,000 Hours
Operating Humidity
10-90% (non-condensing)
Management
SNMP/RMON/Telnet
Mounting Options
Desktop, Wall and Rack
Input Range
100-240VAC, 50/60Hz
Max. Power Consumption
7.35W
Dimensions (HxWxD)
1.73''x11.02''x7.09'' (44x280x180mm)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Enterprise SOHO Network Solution
Enterprise SOHO Network Solution
View products
Features
Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Compact Design Creates Your Dream Office

Compact design is ideal for flexible network deployment and provide you with more options for building your dream office.

Enhanced L2 Features for SMB Networks

Fully featured L2 switch comes with simple Web GUI management, greatly meet the network demands of growing SMBs.

Fanless Design for Noise-sensitive Working Environment

Extend your network without disrupting your quiet office environment.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
RJ45 Ports
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
24x 10/100/1000BASE-T
SFP Ports
2x 1G SFP
2x 1G SFP
2x 1G SFP
4x 1G SFP
PoE Ports
8x PoE+
8x PoE+
24x PoE+
PoE Budget
140W
65W
220W
Management Layer
L2
L2
L2+
L2+
L2+
Fan
Fanless
1 Built-in
Fanless
Fanless
1 Built-in
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, DDoS Protection
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

82,11 € (Incl. VAT)

105 in DE Warehouse
281 in Global Warehouse