3U Fan Tray is an ideal accessory for increasing ventilation within your rack enclosures and server cabinets. Better airflow keeps your valuable rack components cool, helps boost system performance, and avoids costly equipment failures that lead to downtime, damage and data loss. FANS3U3F requires only one rack space and installs easily in an enclosure or server cabinet. It includes three powerful fans that should be mounted low in the rack to push hot air out of the rack.
Click to open expanded view
Horizontal Rackmount 3U Fan Panel, 3 Fans, with Power Switch, 220V-240V (British Standard)
FANP3U3F, Horizontal Rackmount 3U Fan Panel, 3 Fans, with Power Switch, 220V-240V
(483x130x44mm)
Connectivity Solutions
Features
Featuring three fans, this fan tray is an ideal accessory for increasing ventilation within your rack enclosures and server cabinets, providing a healthy flow stream to keep your equipment cool.
Pre-installed Design
Pre-installed design allows for quick and easy installation
Die-Cast Aluminum Painted
Die-Cast aluminum painted designed to last through constant use
Power Switch
One-button switch fan, simple and practical
The fans move hot air out of the rack at 240 CFM from the front to the rear, and better airflow keeps your rack components cool, helping to avoid costly equipment failures
No. of Rack Spaces | 3U | 1U | 1U |
Power Supply | 220~240V, 50Hz | 110V~120V or 220~240V, 50Hz | 110V~120V or 220~240V, 50Hz |
Input Power | 15W | 15W | 15W |
Air Flow | 240CFM | 160CFM | 320CFM |
Rated Speed | 2300±10%RPM | 2300±10%RPM | 2300±10%RPM |
Weight | 7.05lbs (3.2kg) | 7.72lbs (3.5kg) | 12.13lbs (5.5kg) |
Dimensions (HxWxD) | 14.49''x5.12"x1.32" (483x130x44mm) | 14.49''x5.1"x1.32" (483x170x44mm) | 14.49''x12.99"x1.32" (483x330x44mm) |
FANP3U3F, Horizontal Rackmount 3U Fan Panel, 3 Fans, with Power Switch, 220V-240V
3U Fan Tray is an ideal accessory for increasing ventilation within your rack enclosures and server cabinets. Better airflow keeps your valuable rack components cool, helps boost system performance, and avoids costly equipment failures that lead to downtime, damage and data loss. FANS3U3F requires only one rack space and installs easily in an enclosure or server cabinet. It includes three powerful fans that should be mounted low in the rack to push hot air out of the rack.
(483x130x44mm)
Featuring three fans, this fan tray is an ideal accessory for increasing ventilation within your rack enclosures and server cabinets, providing a healthy flow stream to keep your equipment cool.
Pre-installed Design
Pre-installed design allows for quick and easy installation
Die-Cast Aluminum Painted
Die-Cast aluminum painted designed to last through constant use
Power Switch
One-button switch fan, simple and practical
The fans move hot air out of the rack at 240 CFM from the front to the rear, and better airflow keeps your rack components cool, helping to avoid costly equipment failures
No. of Rack Spaces | 3U | 1U | 1U |
Power Supply | 220~240V, 50Hz | 110V~120V or 220~240V, 50Hz | 110V~120V or 220~240V, 50Hz |
Input Power | 15W | 15W | 15W |
Air Flow | 240CFM | 160CFM | 320CFM |
Rated Speed | 2300±10%RPM | 2300±10%RPM | 2300±10%RPM |
Weight | 7.05lbs (3.2kg) | 7.72lbs (3.5kg) | 12.13lbs (5.5kg) |
Dimensions (HxWxD) | 14.49''x5.12"x1.32" (483x130x44mm) | 14.49''x5.1"x1.32" (483x170x44mm) | 14.49''x12.99"x1.32" (483x330x44mm) |
Questions & Answers
Customer Reviews
Resources
SGD127.00 (Excl. GST)
SGD138.43 (Incl. GST)