FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 1.
This picture is about 2.
This picture is about 3.

Cat7a Ethernet Bulk Cable, 1000ft (305m), 23AWG Solid Pure Bare Copper Wire, 1500MHz, Shielded (S/FTP), LSZH Cca, with Reel (Blue)

#204433
#204433

Solid Bare Copper LSZH 10G Indoor

SGD541.00 (Excl. GST)
FS P/N: C7ASFTPLSZHC
SGD589.69 (Incl. GST)
FS P/N: C7ASFTPLSZHC
0 Sold
0 Review
0 Question
Pre-order, Ship by 18 Jul 2024
See more warehouse availability
SGD240.00 via UPS Express Saver
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat7a Bulk Ethernet Network Cable SFTP, Solid, LSZH Cca, 23AWG

Cat7a network cable supports 10GBase-T transmission rates over 100 meters and 25GBase-T over 30 meters. It has a higher bandwidth of up to 1500MHz and is fully backward compatible with all previous categories. This cable is relatively stiff compared to previous generations of cables, making it very suitable for data centers, server rooms, and telecom rooms.

Specifications
Cable Type
Category 7a
Shielding Type
S/FTP
Cable Jacket
LSZH Cca
Cable Length
1000ft (305m)
Reference Bandwidth
1500MHz
Data Rate Support
10G/25GBase-T
Wire Gauge
23AWG
Conductor Type
Pure Bare Copper Wire
Putup Type
Reel
Number of Conductors
4 Pairs
Conductor Diameter (mm)
0.56 ± 0.01
Cable Outer Diameter (mm)
7.6 ± 0.30
Maximum Installation Tension (N)
110
Bend Radius (mm)
32.4
Cable Color
Blue
Standard
ISO/IEC 11801
Operating Temperature
-20 to 60°C (-4 to 140°F)
Installation Temperature
-10 to 50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Copper-based Cabling
View products
Cat7a Interconnect
View products

Features

Up to 1500MHz and Ensures Compatibility with 10G/25G-T Ethernet

This cable speeds up to 1500 MHz and complies with PoE++ standard, widely compatible with 10G/25G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

LSZH, less smoke and almost no highly toxic gas called halogen

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Specifications

Cat7a Bulk Ethernet Network Cable SFTP, Solid, LSZH Cca, 23AWG

Cat7a network cable supports 10GBase-T transmission rates over 100 meters and 25GBase-T over 30 meters. It has a higher bandwidth of up to 1500MHz and is fully backward compatible with all previous categories. This cable is relatively stiff compared to previous generations of cables, making it very suitable for data centers, server rooms, and telecom rooms.

Specifications
Cable Type
Category 7a
Shielding Type
S/FTP
Cable Jacket
LSZH Cca
Cable Length
1000ft (305m)
Reference Bandwidth
1500MHz
Data Rate Support
10G/25GBase-T
Wire Gauge
23AWG
Conductor Type
Pure Bare Copper Wire
Putup Type
Reel
Number of Conductors
4 Pairs
Conductor Diameter (mm)
0.56 ± 0.01
Cable Outer Diameter (mm)
7.6 ± 0.30
Maximum Installation Tension (N)
110
Bend Radius (mm)
32.4
Cable Color
Blue
Standard
ISO/IEC 11801
Operating Temperature
-20 to 60°C (-4 to 140°F)
Installation Temperature
-10 to 50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Copper-based Cabling
View products
Cat7a Interconnect
View products
Features
Up to 1500MHz and Ensures Compatibility with 10G/25G-T Ethernet

This cable speeds up to 1500 MHz and complies with PoE++ standard, widely compatible with 10G/25G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

LSZH, less smoke and almost no highly toxic gas called halogen

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Questions & Answers

Customer Reviews

Resources

SGD541.00 (Excl. GST)

SGD589.69 (Incl. GST)

Pre-order