FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about NVR168-TP-K-4T.
This picture is about NVR168-TP-K-4T.
This picture is about NVR168-TP-K-4T.
This picture is about NVR168-TP-K-4T.
This picture is about NVR168-TP-K-4T.
This picture is about NVR168-TP-K-4T.
This picture is about NVR168-TP-K-4T.
This picture is about NVR168-TP-K-4T.
This picture is about NVR168-TP-K-4T.
This picture is about NVR168-TP-K-4T.
This picture is about NVR168-TP-K-4T.
This picture is about NVR168-TP-K-4T.

NVR168-TP-K-4T, 16 Channel PoE Kit with 16 Pcs 8MP Turret Cameras, Built-in Mic, Pre-installed 4TB HDD, Without Network Cables

#192753
#192753

Full-Color IP67

SGD3,772.49 (Incl. GST)
FS P/N: NVR168-TP-K-4T
0 Sold
0 Review
2 Questions
6 in Global Warehouse, Get it by 3 Jun 2024
See more Warehouse
Free Shipping via Fedex International Priority
Test Support
Specifications
Features
Q&A
Reviews

NVR168-TP-K-4T, 16 Channel 8MP Fixed Turret Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 16 channel Network Video Recorder (NVR). Along with color night vision, these turret security cameras include built-in microphone, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.



Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Max. Resolution
8MP
IP Video Input
16-Channel
Field of View
86.5° (H), 44.1° (V), 112.5° (D)
Decoding Capability
"2x4K@30fps,4x4MP@30fps,5x3MP@30fps,8x1080P@30fps,16x720P@30fps"
IR Range
Up to 30m (98ft)
Capacity
4TB (pre-installed Purple HDD), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,16x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
4.0mm, Fixed
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Dimensions (HxWxD)
2.1"x 14.9"x 12.4" (53x380x315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Flawless Video in 4K HD

Don't miss a moment with our 4K Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.

Turn Night into Day:Never miss a thing!

Presents colored images and captures vivid detail in low light conditions and significantly increases probability of collecting valid human, vehicle, and event evidence through brighter monitoring.

Real-time Understanding of Foot Traffic

People counting function helps analyze visitor trends and peak visitor times to improve business operations.

Non-Stop Recording

With 4TB HDD Pre-Installed and up to 10TB storage capacity, this PoE surveillance kit supports all cameras to record continuously at the same time. You will have all-day videos without missing a beat.

Waterproof Work Perfectly Outdoor as Well as Indoor
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.


Heat Rating
140°F | 60°C
Cold Rating
-22°F | -30°C
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
8MP
8MP
8MP
Focal Length
4.0mm
4.0mm
2.8mm
Field of View
86.5°(H), 44.1°(V), 112.5°(D)
86.5°(H), 44.1°(V), 112.5°(D)
112.9°(H), 59.1°(V), 121.2°(D)
WDR
120dB
120dB
120dB
Built-in Mic
yesyesyes
IR Range
Up to 30m (98ft)
Up to 30m (98ft)
Up to 30m (98ft)
UMD
SIP
PoE Powered
yesyesyes
IP&IK Rating
IP67
IP67
IP67&IK10
Hard Drive Size
4TB
4TB
Specifications

NVR168-TP-K-4T, 16 Channel 8MP Fixed Turret Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 16 channel Network Video Recorder (NVR). Along with color night vision, these turret security cameras include built-in microphone, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.



Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Max. Resolution
8MP
IP Video Input
16-Channel
Field of View
86.5° (H), 44.1° (V), 112.5° (D)
Decoding Capability
"2x4K@30fps,4x4MP@30fps,5x3MP@30fps,8x1080P@30fps,16x720P@30fps"
IR Range
Up to 30m (98ft)
Capacity
4TB (pre-installed Purple HDD), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,16x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
4.0mm, Fixed
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Dimensions (HxWxD)
2.1"x 14.9"x 12.4" (53x380x315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Flawless Video in 4K HD

Don't miss a moment with our 4K Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.

Turn Night into Day:Never miss a thing!

Presents colored images and captures vivid detail in low light conditions and significantly increases probability of collecting valid human, vehicle, and event evidence through brighter monitoring.

Real-time Understanding of Foot Traffic

People counting function helps analyze visitor trends and peak visitor times to improve business operations.

Non-Stop Recording

With 4TB HDD Pre-Installed and up to 10TB storage capacity, this PoE surveillance kit supports all cameras to record continuously at the same time. You will have all-day videos without missing a beat.

Waterproof Work Perfectly Outdoor as Well as Indoor
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.


Heat Rating
140°F | 60°C
Cold Rating
-22°F | -30°C
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
8MP
8MP
8MP
Focal Length
4.0mm
4.0mm
2.8mm
Field of View
86.5°(H), 44.1°(V), 112.5°(D)
86.5°(H), 44.1°(V), 112.5°(D)
112.9°(H), 59.1°(V), 121.2°(D)
WDR
120dB
120dB
120dB
Built-in Mic
yesyesyes
IR Range
Up to 30m (98ft)
Up to 30m (98ft)
Up to 30m (98ft)
UMD
SIP
PoE Powered
yesyesyes
IP&IK Rating
IP67
IP67
IP67&IK10
Hard Drive Size
4TB
4TB

Questions & Answers

Customer Reviews

SGD3,772.49 (Incl. GST)

6 in Global Warehouse