FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about N8560-32C Product Video.
00:38
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C Product Video.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.

Customized N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Support RoCE

New #191808
New #191808

Custom Power Modules Broadcom MLAG Stacking VXLAN RoCE

SGD14,629.98 (Incl. GST)
FS P/N: N8560-32C
0 Sold
0 Review
0 Question
Power Supply:
AC Power
3 in SG Warehouse, Get it by 3 Jun 2024
231 in Global Warehouse, Get it by 3 Jun 2024
1 in Transit, Get it by 3 Jun 2024
See more Warehouse
Free Shipping via DHL Express Worldwide
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

N8560-32C, 32-Port Ethernet L3 Data Center Switch with Custom Power Modules, 32 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

The N8560-32C provides line-rate L3 switching across the 32x QSFP28 ports, and each QSFP28 port can be configured as 40/100GbE, or as 4x 10/25GbE or 2x 50GbE via breakout cables. The N8560-32C switch allows you to customize power modules based on your specific application requirements. The compact 1U switch can be deployed as a top-of-rack (ToR) switch supporting 10/25GbE to servers with 40/50/100GbE, or as a spine switch supporting 40/50/100GbE spine interconnects.

N8560-32C supports PFC, DCBX and ECN to deliver low-latency, zero packet loss, non-blocking lossless Ethernet, VXLAN, EVPN for virtual network expansion, and supports features like GR, BFD mechanisms to ensure normal operation when the network bears abundant services and heavy traffic.

Specifications
Ports
32x 100G QSFP28
Switch Chip
BCM56870
CPU
Intel Xeon D-1527 (Quad-core, 2.2 GHz)
Number of VLANs
4K
Switching Capacity
6.4 Tbps
MAC Address
96K
Forwarding Rate
2980 Mpps
Jumbo Frame
9,216
SDRAM
8GB
ARP Entries
100,000
Flash Memory
240GB
IPv4/IPv6 Routes
128,000/64,000
Packet Buffer
32MB
Latency
<1μs
Hot-swappable Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<450W
Hot-swappable Fans
5 (4+1 Redundancy), Front-to-Back
MTBF
390,000 Hours
Dimensions (HxWxD)
1.73"x 17.4"x 22" (44x 442x 560mm)
Operating System
FSOS
Please Note: Matching the British standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
IP SAN Storage Network Solution
View products
100G Interconnect
View products
100G to 4x 25G Connectivity
View products

Features

Network Solutions

Provide continuous high-throughput network for HPC, machine learning and more. Ideal for IDC hosting, entertainment, education, research, finance, and other industries. Read more

Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/50/100G uplinks for spine switches.
BCM56870
Broadcom Chip
6.4 Tbps
Switching Capacity
2980 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies are standardized solutions to custom power requirements. You can design a custom power supply to fit your business, industrial or communication needs.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Switch Speeds
32x100G
48x10G, 8x100G
48x10G, 8x100G
48x25G, 8x100G
64x100G
64x400G
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yesyesyesyesyes
Stacking
yesyesyesyesyes
VXLAN
yesyesyesyes
EVPN
yesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T SFP+
yesyesyes
Specifications

N8560-32C, 32-Port Ethernet L3 Data Center Switch with Custom Power Modules, 32 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

The N8560-32C provides line-rate L3 switching across the 32x QSFP28 ports, and each QSFP28 port can be configured as 40/100GbE, or as 4x 10/25GbE or 2x 50GbE via breakout cables. The N8560-32C switch allows you to customize power modules based on your specific application requirements. The compact 1U switch can be deployed as a top-of-rack (ToR) switch supporting 10/25GbE to servers with 40/50/100GbE, or as a spine switch supporting 40/50/100GbE spine interconnects.

N8560-32C supports PFC, DCBX and ECN to deliver low-latency, zero packet loss, non-blocking lossless Ethernet, VXLAN, EVPN for virtual network expansion, and supports features like GR, BFD mechanisms to ensure normal operation when the network bears abundant services and heavy traffic.

Specifications
Ports
32x 100G QSFP28
Switch Chip
BCM56870
CPU
Intel Xeon D-1527 (Quad-core, 2.2 GHz)
Number of VLANs
4K
Switching Capacity
6.4 Tbps
MAC Address
96K
Forwarding Rate
2980 Mpps
Jumbo Frame
9,216
SDRAM
8GB
ARP Entries
100,000
Flash Memory
240GB
IPv4/IPv6 Routes
128,000/64,000
Packet Buffer
32MB
Latency
<1μs
Hot-swappable Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<450W
Hot-swappable Fans
5 (4+1 Redundancy), Front-to-Back
MTBF
390,000 Hours
Dimensions (HxWxD)
1.73"x 17.4"x 22" (44x 442x 560mm)
Operating System
FSOS
Please Note: Matching the British standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
IP SAN Storage Network Solution
View products
100G Interconnect
View products
100G to 4x 25G Connectivity
View products
Features

Network Solutions

Provide continuous high-throughput network for HPC, machine learning and more. Ideal for IDC hosting, entertainment, education, research, finance, and other industries. Read more

Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/50/100G uplinks for spine switches.
BCM56870
Broadcom Chip
6.4 Tbps
Switching Capacity
2980 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies are standardized solutions to custom power requirements. You can design a custom power supply to fit your business, industrial or communication needs.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Switch Speeds
32x100G
48x10G, 8x100G
48x10G, 8x100G
48x25G, 8x100G
64x100G
64x400G
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yesyesyesyesyes
Stacking
yesyesyesyesyes
VXLAN
yesyesyesyes
EVPN
yesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T SFP+
yesyesyes

Questions & Answers

Customer Reviews

Resources

SGD14,629.98 (Incl. GST)

3 in SG Warehouse
231 in Global Warehouse