FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.

Customized Cat5e Snagless Shielded (F/UTP) PVC CM Ethernet Patch Cable

#190484
#190484

Pure Bare Copper PoE++ 250MHz

SGD5.00 (Excl. GST)
FS P/N: C5EFTPSGPVC
SGD5.45 (Incl. GST)
FS P/N: C5EFTPSGPVC
15 Sold
0 Review
1 Question
Choose Length:
6in (0.15m)
1ft (0.3m)
2ft (0.6m)
3ft (1m)
4ft (1.2m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
m
6in (0.15m)
1ft (0.3m)
2ft (0.6m)
3ft (1m)
4ft (1.2m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
m
Color:
Blue
Pre-order, Ship by 24 Jun 2024
See more warehouse availability
Free Shipping via Fedex International Priority on orders over SGD99.00
Solution Design
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized Cat5e Snagless Shielded (F/UTP) Ethernet Network Patch Cable, 26AWG, 1000Base-T

Cat5e network patch cable is the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mb/s and 250MHz within 75 meters of cable. And it is fully backward compatible with all the previous categories.
The FS cat5e patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat5e Snagless
Shielding Type
Shielded (F/UTP)
Cable Jacket
PVC CM (Round)
Twisted Pairs
4 Pairs
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T
Maximum (Tested) Frequency
250MHz
Gauge (AWG)
26 (7/0.16mm)
Cable External Diameter (mm)
5.4 ± 0.3
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Copper-based Cabling
Hybrid Cabling
View products
Copper-based Cabling
View products

Features

250MHz Stable Transmission
This cable speeds up to 250MHz and supports 1000-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized Cat5e Snagless Shielded (F/UTP) Ethernet Network Patch Cable, 26AWG, 1000Base-T

Cat5e network patch cable is the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mb/s and 250MHz within 75 meters of cable. And it is fully backward compatible with all the previous categories.
The FS cat5e patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat5e Snagless
Shielding Type
Shielded (F/UTP)
Cable Jacket
PVC CM (Round)
Twisted Pairs
4 Pairs
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T
Maximum (Tested) Frequency
250MHz
Gauge (AWG)
26 (7/0.16mm)
Cable External Diameter (mm)
5.4 ± 0.3
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Copper-based Cabling
Hybrid Cabling
View products
Copper-based Cabling
View products
Features
250MHz Stable Transmission
This cable speeds up to 250MHz and supports 1000-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

SGD5.00 (Excl. GST)

SGD5.45 (Incl. GST)

Pre-order