FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about CA-HD200-H.
This picture is about CA-HD200-H.
This picture is about CA-HD200-H.
This picture is about CA-HD200-H.
This picture is about CA-HD200-H.
This picture is about CA-HD200-H.
This picture is about CA-HD200-H.
This picture is about CA-HD200-H.
This picture is about CA-HD200-H.
This picture is about CA-HD200-H.

CA-HD200-H, 200mm Extender for Fixed Dome Pendant Mount

#186543
#186543

200mm Aluminum Alloy Weatherproof

SGD9.60 (Excl. GST)
FS P/N: CA-HD200-H
SGD10.46 (Incl. GST)
FS P/N: CA-HD200-H
0 Sold
0 Review
0 Question
Pre-order, Ship by 23 Jul 2024
See more warehouse availability
Free Shipping via Fedex International Priority on orders over SGD99.00
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-HD200-H, 200mm Extender for Fixed Dome Pendant Mount

CA-HD200-H provides a convenient pendant mount solution that can optimize the placement of fixed dome cameras in areas with high ceilings. Made from durable aluminum alloy, this weatherproof extender is suitable for both indoor and outdoor surveillance setups. Used withCA-HD200, it can extend the camera 7.87" (200mm) further away from the ceiling, ensuring optimal positioning for capturing surveillance footage.

Specifications
Application
Indoor or Outdoor, Fixed Dome Pendant Installation
Material
Aluminum Alloy
Dimensions (HxWxD)
Φ1.26"x8.66" (Φ32mmx220mm)
Weight
0.35lb (0.16kg)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Durable Aluminum Alloy Construction with a Sleek White Finish

This extender is crafted from aluminum alloy, ensuring long-lasting performance. Its elegant white finish can seamlessly blend with various architectural styles.

Enhance Installation Flexibility with Great Compatibility
Explore Added Benefits
Effortless Setup
Ensure smooth setup with its minimal components, light weight and installation drawing.
All-Weather Reliability
Guarantee continuous performance with weatherproof design, both indoors and outdoors.
Versatile for Large Spaces
Optimize camera placement in spacious areas with high ceilings and offer a clearer perspective for monitoring.
Specifications

CA-HD200-H, 200mm Extender for Fixed Dome Pendant Mount

CA-HD200-H provides a convenient pendant mount solution that can optimize the placement of fixed dome cameras in areas with high ceilings. Made from durable aluminum alloy, this weatherproof extender is suitable for both indoor and outdoor surveillance setups. Used withCA-HD200, it can extend the camera 7.87" (200mm) further away from the ceiling, ensuring optimal positioning for capturing surveillance footage.

Specifications
Application
Indoor or Outdoor, Fixed Dome Pendant Installation
Material
Aluminum Alloy
Dimensions (HxWxD)
Φ1.26"x8.66" (Φ32mmx220mm)
Weight
0.35lb (0.16kg)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Durable Aluminum Alloy Construction with a Sleek White Finish

This extender is crafted from aluminum alloy, ensuring long-lasting performance. Its elegant white finish can seamlessly blend with various architectural styles.

Enhance Installation Flexibility with Great Compatibility
Explore Added Benefits
Effortless Setup
Ensure smooth setup with its minimal components, light weight and installation drawing.
All-Weather Reliability
Guarantee continuous performance with weatherproof design, both indoors and outdoors.
Versatile for Large Spaces
Optimize camera placement in spacious areas with high ceilings and offer a clearer perspective for monitoring.

Questions & Answers

Customer Reviews

Resources

SGD9.60 (Excl. GST)

SGD10.46 (Incl. GST)

Pre-order