FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.

J9152A HPE ProCurve Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module for HPE Aruba and OfficeConnect Switch Series

Hot #11562
Hot #11562

FP Data Center ≤1W Duplex LC MMF/SMF

SGD 82.84 (Incl. GST)
FS P/N: SFP-10GLRM-31
2.9K Sold
890 Reviews
0 Question
82 in Global Warehouse, Get it by 24 Jun 2024
See more Warehouse
Free Shipping via Fedex International Priority on orders over SGD 99.00
Products and Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

J9152A HPE ProCurve Compatible 10GBASE-LRM SFP+ Transceiver Module (MMF/SMF, 1310nm, 220m/300m, LC, DOM)

J9152A HPE ProCurve compatible SFP+ transceiver supports up to 220m over OM3 multimode fiber (MMF). This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3aq 10GBASE-LRM. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Legacy FDDI multimode links etc.

Specifications
HPE ProCurve Compatible
J9152A
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
220m @ OM3 MMF, 300m over SMF
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF/SMF
DOM Support
Yes
TX Power
-6.5~0.5dBm
Receiver Sensitivity
< -8.4dBm
Typical Power Consumption
<1W
Receiver Overload
+1.5dBm
Core Size
50/125µm@OM3 MMF, 9/125μm@SMF
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
1/10Gbps
10Gbps
Wavelength
1310nm
850nm
850nm
1310nm
Cable Distance (Max)
220m@OM3
300m@SMF
30m
80m
300m@OM3
400m@OM4
300m@OM3
400m@OM4
10km
Cable Type
MMF/SMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
MMF
SMF
TX Power
-6.5~-0.5dBm
-7.3~-1dBm
-7.3~-1dBm
-8.2~-0.5dBm
Receiver Sensitivity
< -8.4dBm
<-11.1dBm
<-11.1dBm
<-14.4dBm
Power Consumption
<1W
<1W
<2.5W
≤0.6W (Typical)
≤0.6W (Typical)
<2.3W
Operating Temperature
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
706
148
36
0
0

P***s

United States

October 06, 2022
5.0
We did receive the package in good condition. the ordering and shipping process was excellent. I wish your company could teach other vendors how to properly assist customers and complete orders. I will highly recommend FS to anyone who asks based on this.
Verified Purchase
Helpful 5
Comment 0

P***s

United States

October 06, 2022
5.0
We did receive the package in good condition. the ordering and shipping process was excellent. I wish your company could teach other vendors how to properly assist customers and complete orders. I will highly recommend FS to anyone who asks based on this.
Verified Purchase
Helpful 5
Comment 0

C***e

Canada

April 29, 2022
5.0
The box of transceivers arrived today and if these work as well as the reviews say they do, and prices remain competitive, I don't think there will be a problem convincing people to purchase the product.
Verified Purchase
Helpful 8
Comment 0
See all reviews
Resources
Recently Viewed