With intuitive operations, the printer is ideal for a wide range of applications. Your compact barcode label printer features innovative technology and superior quality workmanship. Boasting a rigid structure, a highly reliable motor and transmission system, and a large ribbon capacity of 360M, users enjoy minimal downtime and low service cost.
Click to open expanded view
Postek E300i Commercial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 4ips Print Speed
Postek E300i Commercial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 4ips Print Speed
Wi-Fi, Bluetooth, Guillotine Cutter, 10/100 M Adaptive Ethernet Port,Rotary Cutter, External Rewinder, Media Guide Adaptor
Output: DC 24 V, 2.5 A
Features
The small printer body with high media volume combined with industrial level performance, making it the perfect blend between simple design and sophisticated interpretation.
Left & Right Structure
Separates the operation area and the printing area.
Retractable Stand
Makes it perfect for high printing volume applications in limited space.
Support Wi-Fi and Bluetooth
Up to task for handling all situations with ease.
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | 4.5" Color LCD | — | — | — |
Printing Resolution | 300dpi | 300dpi | 203dpi | 300dpi |
Max Printing Speed | 4ips | 3ips | 5ips | 4ips |
Max Printing Width | 106mm | 106mm | 104mm | 106mm |
Max Printing Length | 2000mm | 2000mm | 1016mm | 2000mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal | Direct Thermal/Thermal Transfer |
Media Thickness | 0.08-0.15 mm including liner | 0.08-0.15mm including liner | 0.06-0.25mm including liner | 0.08-0.15mm including liner |
Media Width | 25-111mm | 25-120mm | 25-120mm | 25-111mm |
Ribbon Width | 110mm | 110mm | — | 110mm |
Ribbon Length | 300m max. | 110m | — | 300m max. |
Power Input Rating | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz |
Power Out Rating | DC 24V, 2.5A | DC 24V, 2.5A | DC 24V, 2.5A | DC 24V, 2.5A |
Videos
Postek E300i Commercial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 4ips Print Speed
With intuitive operations, the printer is ideal for a wide range of applications. Your compact barcode label printer features innovative technology and superior quality workmanship. Boasting a rigid structure, a highly reliable motor and transmission system, and a large ribbon capacity of 360M, users enjoy minimal downtime and low service cost.
Wi-Fi, Bluetooth, Guillotine Cutter, 10/100 M Adaptive Ethernet Port,Rotary Cutter, External Rewinder, Media Guide Adaptor
Output: DC 24 V, 2.5 A
The small printer body with high media volume combined with industrial level performance, making it the perfect blend between simple design and sophisticated interpretation.
Left & Right Structure
Separates the operation area and the printing area.
Retractable Stand
Makes it perfect for high printing volume applications in limited space.
Support Wi-Fi and Bluetooth
Up to task for handling all situations with ease.
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | 4.5" Color LCD | — | — | — |
Printing Resolution | 300dpi | 300dpi | 203dpi | 300dpi |
Max Printing Speed | 4ips | 3ips | 5ips | 4ips |
Max Printing Width | 106mm | 106mm | 104mm | 106mm |
Max Printing Length | 2000mm | 2000mm | 1016mm | 2000mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal | Direct Thermal/Thermal Transfer |
Media Thickness | 0.08-0.15 mm including liner | 0.08-0.15mm including liner | 0.06-0.25mm including liner | 0.08-0.15mm including liner |
Media Width | 25-111mm | 25-120mm | 25-120mm | 25-111mm |
Ribbon Width | 110mm | 110mm | — | 110mm |
Ribbon Length | 300m max. | 110m | — | 300m max. |
Power Input Rating | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz |
Power Out Rating | DC 24V, 2.5A | DC 24V, 2.5A | DC 24V, 2.5A | DC 24V, 2.5A |
Questions & Answers
Customer Reviews
Resources
SGD570.00 (Excl. GST)
SGD621.30 (Incl. GST)