FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about QSFP-200G-2QPC005.
This picture is about QSFP-200G-2QPC005.
This picture is about QSFP-200G-2QPC005.
This picture is about QSFP-200G-2QPC005.
This picture is about QSFP-200G-2QPC005.
This picture is about QSFP-200G-2QPC005.
This picture is about QSFP-200G-2QPC005.
This picture is about QSFP-200G-2QPC005.
This picture is about QSFP-200G-2QPC005.
This picture is about QSFP-200G-2QPC005.

0.5m (2ft) NVIDIA InfiniBand MCP7H50-H00AR30 Compatible 200G HDR QSFP56 to 2 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable for QM8790/8700 Switches and ConnectX-6 HCA

#167426
#167426

IB 200G HDR Breakout DAC ≤0.5W 26mm 30AWG Twinax

SGD106.00 (Excl. GST)
FS P/N: QSFP-200G-2QPC005
SGD115.54 (Incl. GST)
FS P/N: QSFP-200G-2QPC005
101 Sold
6 Reviews
8 Questions
Pre-order, Ship by 10 Jun 2024
See more warehouse availability
Free Shipping via Fedex International Priority
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

NVIDIA InfiniBand MCP7H50-H00AR30 Compatible 200G QSFP56 to 2x 100G QSFP56 DAC Breakout Cable(0.5-meter, Passive, QSFP56 to 2x QSFP56, 30AWG)

The NVIDIA InfiniBand MCP7H50-H00AR30 is an 200Gb/s QSFP56 to two 100Gb/s QSFP56 Direct Attached Copper dual breakout cable. Using the Quad Small Form Factor Pluggable 56 (QSFP56) and contains four high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with QSFP56 MSA (Multi-Source Agreement) and IEEE 802.3cd standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q56-2Q56PC005 to QSFP-200G-2QPC005, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCP7H50-H00AR30
Vendor Name
FS
Form Factor
QSFP56 to 2 QSFP56
Max Data Rate
200Gbps
Cable Length
0.5m (2ft)
Cable Type
Passive Twinax
Minimum Bend Radius
26mm
Wire AWG
30AWG
Jacket Material
PVC (OFNR)
Power Consumption
≤0.5W
Protocols
IEEE 802.3cd, SFF-8665, SFF-8665
Commercial Temperature Range
0 to 70°C (32 to 158°F)

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

NVIDIA InfiniBand MCP7H50-H00AR30 Compatible 200G QSFP56 to 2x 100G QSFP56 DAC Breakout Cable(0.5-meter, Passive, QSFP56 to 2x QSFP56, 30AWG)

The NVIDIA InfiniBand MCP7H50-H00AR30 is an 200Gb/s QSFP56 to two 100Gb/s QSFP56 Direct Attached Copper dual breakout cable. Using the Quad Small Form Factor Pluggable 56 (QSFP56) and contains four high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with QSFP56 MSA (Multi-Source Agreement) and IEEE 802.3cd standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q56-2Q56PC005 to QSFP-200G-2QPC005, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCP7H50-H00AR30
Vendor Name
FS
Form Factor
QSFP56 to 2 QSFP56
Max Data Rate
200Gbps
Cable Length
0.5m (2ft)
Cable Type
Passive Twinax
Minimum Bend Radius
26mm
Wire AWG
30AWG
Jacket Material
PVC (OFNR)
Power Consumption
≤0.5W
Protocols
IEEE 802.3cd, SFF-8665, SFF-8665
Commercial Temperature Range
0 to 70°C (32 to 158°F)

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

SGD106.00 (Excl. GST)

SGD115.54 (Incl. GST)

Pre-order