FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about IC6ASFTPPUR.
This picture is about IC6ASFTPPUR.
This picture is about IC6ASFTPPUR.
This picture is about IC6ASFTPPUR.
This picture is about IC6ASFTPPUR.
This picture is about IC6ASFTPPUR.

10ft (3m) Industrial Cat6a Shielded (S/FTP) PUR Ethernet Network Patch Cable, Yellow

#157906
#157906

Twisted Pair Stranded Bare Copper 550MHz PoE+ T568B Fluke Test

SGD34.00 (Excl. GST)
FS P/N: IC6ASFTPPUR
SGD37.06 (Incl. GST)
FS P/N: IC6ASFTPPUR
37 Sold
9 Reviews
2 Questions
Length:
Pre-order, Ship by 9 Jul 2024
See more warehouse availability
Free Shipping via Fedex International Priority on orders over SGD99.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

10ft (3m) Industrial Cat6a Shielded (S/FTP) PUR Ethernet Network Patch Cable, Yellow

Industrial ethernet patch cords shall be constructed of category 6A, industrial, stranded, twisted pair cable for S/FTP installations. It is suitable for connection between automation equipment in an industrial environment, this cable is for data transmission applications with a characteristic impedance of 100Ω.

Cat6a network patch cords are a cost-effective solution for industrial environments, supporting up to 10GBase-T and 550MHz within 100 meters of cable. It is fully backward compatible with all previous categories. FS cat6a patch cables conductor apply bare copper with high electrical conductivity and low signal transmission attenuation. The sheath material is PUR, which is durable, flame retardant and resistant to bending.

Specifications
Cable Type
Industrial Cat6a
Shielding Type
Shielded (S/FTP)
Cable Jacket
PUR
Length
10ft (3m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Stranded
Data Rate Support
10GBase-T
Reference Bandwidth
550MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.5 ± 0.3
Connectors
RJ45
Twisted Pairs
4 Pairs
PoE Compatibility
PoE/PoE+
IP Rating
IP20
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

10ft (3m) Industrial Cat6a Shielded (S/FTP) PUR Ethernet Network Patch Cable, Yellow

Industrial ethernet patch cords shall be constructed of category 6A, industrial, stranded, twisted pair cable for S/FTP installations. It is suitable for connection between automation equipment in an industrial environment, this cable is for data transmission applications with a characteristic impedance of 100Ω.

Cat6a network patch cords are a cost-effective solution for industrial environments, supporting up to 10GBase-T and 550MHz within 100 meters of cable. It is fully backward compatible with all previous categories. FS cat6a patch cables conductor apply bare copper with high electrical conductivity and low signal transmission attenuation. The sheath material is PUR, which is durable, flame retardant and resistant to bending.

Specifications
Cable Type
Industrial Cat6a
Shielding Type
Shielded (S/FTP)
Cable Jacket
PUR
Length
10ft (3m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Stranded
Data Rate Support
10GBase-T
Reference Bandwidth
550MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.5 ± 0.3
Connectors
RJ45
Twisted Pairs
4 Pairs
PoE Compatibility
PoE/PoE+
IP Rating
IP20
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

SGD34.00 (Excl. GST)

SGD37.06 (Incl. GST)

Pre-order