Singapore
FREE NEXT DAY DELIVERY on Orders Over SGD99
Home
Custom Switches & Accessories
Custom Switches & Accessories
13 Results
Sort by:
Sort by: Popularity
Customized N8560-48BC, 48 x 25Gb SFP28, 8 x 100Gb QSFP28, L3 Data Center Switch

Customized N8560-48BC, 48 x 25Gb SFP28, 8 x 100Gb QSFP28, L3 Data Center Switch

Custom Power Modules | Broadcom | MLAG | Stacking | VXLAN | PFC | ECN
SGD9,851.30 (Excl. GST)
SGD10,737.92 (Incl. GST)
Customized NC8400-4TH Chassis Switch, Supports 4 x 40/100/400Gb Line Cards

Customized NC8400-4TH Chassis Switch, Supports 4 x 40/100/400Gb Line Cards

Broadcom | RoCE | MLAG | BFD
SGD49,173.00 (Excl. GST)
SGD53,598.57 (Incl. GST)
NC8200-24BC, 24 x 25Gb SFP28, 2 x 100Gb QSFP28, Line Card for Chassis Switch NC8200-4TD

NC8200-24BC, 24 x 25Gb SFP28, 2 x 100Gb QSFP28, Line Card for Chassis Switch NC8200-4TD

MLAG | RoCE | VXLAN | BGP
SGD2,169.00 (Excl. GST)
SGD2,364.21 (Incl. GST)
NC8200-8C, 8 x 100Gb QSFP28 Line Card for Chassis Switch NC8200-4TD

NC8200-8C, 8 x 100Gb QSFP28 Line Card for Chassis Switch NC8200-4TD

Stacking | MLAG | RoCE | VXLAN
SGD1,884.00 (Excl. GST)
SGD2,053.56 (Incl. GST)
NC8200-16Q, 16 x 40Gb QSFP+ Line Card for Chassis Switch NC8200-4TD

NC8200-16Q, 16 x 40Gb QSFP+ Line Card for Chassis Switch NC8200-4TD

MLAG | RoCE | VXLAN | BGP
SGD3,411.00 (Excl. GST)
SGD3,717.99 (Incl. GST)
NC8400-32C, 32 x 100Gb QSFP28 Line Card for Chassis Switch NC8400-4TH

NC8400-32C, 32 x 100Gb QSFP28 Line Card for Chassis Switch NC8400-4TH

MLAG | RoCE | BGP | BFD
SGD4,882.00 (Excl. GST)
SGD5,321.38 (Incl. GST)
NC8400-16CD, 16 x 100Gb QSFP28, 4 x 400Gb QSFP-DD, Line Card for Chassis Switch NC8400-4TH

NC8400-16CD, 16 x 100Gb QSFP28, 4 x 400Gb QSFP-DD, Line Card for Chassis Switch NC8400-4TH

Broadcom | MLAG | RoCE | BGP | BFD
SGD5,139.00 (Excl. GST)
SGD5,601.51 (Incl. GST)
Customized N8560-64C, 64 x 100Gb QSFP28, L3 Data Center Switch
New

Customized N8560-64C, 64 x 100Gb QSFP28, L3 Data Center Switch

Custom Power Modules | Broadcom | MLAG | Stacking | RoCE | BGP
SGD20,276.62 (Excl. GST)
SGD22,101.52 (Incl. GST)
Customized N5860-48SC, 48 x 10Gb SFP+, 8 x 100Gb QSFP28, L3 Data Center Switch
New

Customized N5860-48SC, 48 x 10Gb SFP+, 8 x 100Gb QSFP28, L3 Data Center Switch

Custom Power Modules | Broadcom | MLAG | Stacking | VXLAN
SGD6,709.58 (Excl. GST)
SGD7,313.44 (Incl. GST)
Customized N8560-32C, 32 x 100Gb QSFP28, L3 Data Center Switch, Front-to-Back Airflow
New

Customized N8560-32C, 32 x 100Gb QSFP28, L3 Data Center Switch, Front-to-Back Airflow

Custom Power Modules | Broadcom | MLAG | Stacking | VXLAN | RoCE
SGD13,420.58 (Excl. GST)
SGD14,628.43 (Incl. GST)
Hot-swappable DC Power Module 800W, for N5860-48SC, N8560-48BC, N8560-32C

Hot-swappable DC Power Module 800W, for N5860-48SC, N8560-48BC, N8560-32C

800W | -36V to -72VDC | Hot-swappable | Redundant
SGD813.00 (Excl. GST)
SGD886.17 (Incl. GST)
Hot-swappable AC Power Module 550W, for N5860-48SC, N8560-48BC and N8560-32C

Hot-swappable AC Power Module 550W, for N5860-48SC, N8560-48BC and N8560-32C

3.5A-7.2A | 100-240V
SGD755.00 (Excl. GST)
SGD822.95 (Incl. GST)
Home
Custom Switches & Accessories
Custom Switches & Accessories
Product Type
Filter
13 Results
Sort by:
Sort by: Popularity
Customized N8560-48BC, 48 x 25Gb SFP28, 8 x 100Gb QSFP28, L3 Data Center Switch

Customized N8560-48BC, 48 x 25Gb SFP28, 8 x 100Gb QSFP28, L3 Data Center Switch

Custom Power Modules | Broadcom | MLAG | Stacking | VXLAN | PFC | ECN
SGD9,851.30 (Excl. GST)
SGD10,737.92 (Incl. GST)
Customized NC8400-4TH Chassis Switch, Supports 4 x 40/100/400Gb Line Cards

Customized NC8400-4TH Chassis Switch, Supports 4 x 40/100/400Gb Line Cards

Broadcom | RoCE | MLAG | BFD
SGD49,173.00 (Excl. GST)
SGD53,598.57 (Incl. GST)
NC8200-24BC, 24 x 25Gb SFP28, 2 x 100Gb QSFP28, Line Card for Chassis Switch NC8200-4TD

NC8200-24BC, 24 x 25Gb SFP28, 2 x 100Gb QSFP28, Line Card for Chassis Switch NC8200-4TD

MLAG | RoCE | VXLAN | BGP
SGD2,169.00 (Excl. GST)
SGD2,364.21 (Incl. GST)
NC8200-8C, 8 x 100Gb QSFP28 Line Card for Chassis Switch NC8200-4TD

NC8200-8C, 8 x 100Gb QSFP28 Line Card for Chassis Switch NC8200-4TD

Stacking | MLAG | RoCE | VXLAN
SGD1,884.00 (Excl. GST)
SGD2,053.56 (Incl. GST)
NC8200-16Q, 16 x 40Gb QSFP+ Line Card for Chassis Switch NC8200-4TD

NC8200-16Q, 16 x 40Gb QSFP+ Line Card for Chassis Switch NC8200-4TD

MLAG | RoCE | VXLAN | BGP
SGD3,411.00 (Excl. GST)
SGD3,717.99 (Incl. GST)
NC8400-32C, 32 x 100Gb QSFP28 Line Card for Chassis Switch NC8400-4TH

NC8400-32C, 32 x 100Gb QSFP28 Line Card for Chassis Switch NC8400-4TH

MLAG | RoCE | BGP | BFD
SGD4,882.00 (Excl. GST)
SGD5,321.38 (Incl. GST)
NC8400-16CD, 16 x 100Gb QSFP28, 4 x 400Gb QSFP-DD, Line Card for Chassis Switch NC8400-4TH

NC8400-16CD, 16 x 100Gb QSFP28, 4 x 400Gb QSFP-DD, Line Card for Chassis Switch NC8400-4TH

Broadcom | MLAG | RoCE | BGP | BFD
SGD5,139.00 (Excl. GST)
SGD5,601.51 (Incl. GST)
Customized N8560-64C, 64 x 100Gb QSFP28, L3 Data Center Switch
New

Customized N8560-64C, 64 x 100Gb QSFP28, L3 Data Center Switch

Custom Power Modules | Broadcom | MLAG | Stacking | RoCE | BGP
SGD20,276.62 (Excl. GST)
SGD22,101.52 (Incl. GST)
Customized N5860-48SC, 48 x 10Gb SFP+, 8 x 100Gb QSFP28, L3 Data Center Switch
New

Customized N5860-48SC, 48 x 10Gb SFP+, 8 x 100Gb QSFP28, L3 Data Center Switch

Custom Power Modules | Broadcom | MLAG | Stacking | VXLAN
SGD6,709.58 (Excl. GST)
SGD7,313.44 (Incl. GST)
Customized N8560-32C, 32 x 100Gb QSFP28, L3 Data Center Switch, Front-to-Back Airflow
New

Customized N8560-32C, 32 x 100Gb QSFP28, L3 Data Center Switch, Front-to-Back Airflow

Custom Power Modules | Broadcom | MLAG | Stacking | VXLAN | RoCE
SGD13,420.58 (Excl. GST)
SGD14,628.43 (Incl. GST)
Hot-swappable DC Power Module 800W, for N5860-48SC, N8560-48BC, N8560-32C

Hot-swappable DC Power Module 800W, for N5860-48SC, N8560-48BC, N8560-32C

800W | -36V to -72VDC | Hot-swappable | Redundant
SGD813.00 (Excl. GST)
SGD886.17 (Incl. GST)
Hot-swappable AC Power Module 550W, for N5860-48SC, N8560-48BC and N8560-32C

Hot-swappable AC Power Module 550W, for N5860-48SC, N8560-48BC and N8560-32C

3.5A-7.2A | 100-240V
SGD755.00 (Excl. GST)
SGD822.95 (Incl. GST)