Singapore
FREE NEXT DAY DELIVERY on Orders Over SGD99
Home
25G SFP28 for 5G Wireless
25G SFP28 for 5G Wireless
10 Results
Sort by:
Sort by: Popularity
SFP28 25GBASE-LR 1310nm 10km Industrial Module, Ericsson
NOKIA+NaN

SFP28 25GBASE-LR 1310nm 10km Industrial Module, Ericsson

5G Wireless | Macom | DFB | ≤1.2W | ITU C20-C60 | Duplex LC | SMF
SGD99.00 (Excl. GST)
SGD107.91 (Incl. GST)
SFP28 25GBASE 1270nm-TX/1330nm-RX 10km Industrial Module, Ericsson
NOKIA+NaN

SFP28 25GBASE 1270nm-TX/1330nm-RX 10km Industrial Module, Ericsson

5G Wireless | Macom | EMI | ≤1.2W | ITU C20-C60 | Duplex LC | SMF
SGD141.00 (Excl. GST)
SGD153.69 (Incl. GST)
SFP28 25GBASE 1330nm-TX/1270nm-RX 10km Industrial Module, Ericsson
NOKIA+NaN

SFP28 25GBASE 1330nm-TX/1270nm-RX 10km Industrial Module, Ericsson

5G Wireless | Macom | EMI | ≤1.2W | ITU C20-C60 | Duplex LC | SMF
SGD141.00 (Excl. GST)
SGD153.69 (Incl. GST)
SFP28 25GBASE-LR 1310nm 2km Industrial Module, Ericsson
NOKIA+NaN

SFP28 25GBASE-LR 1310nm 2km Industrial Module, Ericsson

5G Wireless | Semtech | DFB | ≤1W | eCPRI | Industrial | ITU C20-C60 | Duplex LC | SMF
SGD84.00 (Excl. GST)
SGD91.56 (Incl. GST)
SFP28 25GBASE-ER 1310nm 40km Industrial Module, Ericsson
NOKIA+NaN

SFP28 25GBASE-ER 1310nm 40km Industrial Module, Ericsson

5G Wireless | MAXIM | DFB | ≤2W | Duplex LC | eCPRI F | Industrial | ITU C20-C60
SGD398.00 (Excl. GST)
SGD433.82 (Incl. GST)
C20-C60 25G DWDM SFP28 10km Industrial Module, C20 Wavelength
C21C22C23C24C25C26C27C28C29C30C31C32C33C34C35C36C37C38C39C40C41C42C43C44C45C46C47C48C49C50C51C52C53C54C55C56C57C58C59C60+NaN

C20-C60 25G DWDM SFP28 10km Industrial Module, C20 Wavelength

5G Wireless | EMI | ≤1.2W | eCPRI | Industrial
SGD1,141.00 (Excl. GST)
SGD1,243.69 (Incl. GST)
SFP28 25GBASE-BX 1270nm-TX/1310nm-RX 30km Industrial Module, Ericsson
NOKIA+NaN

SFP28 25GBASE-BX 1270nm-TX/1310nm-RX 30km Industrial Module, Ericsson

5G Wireless | ≤1.5W | eCPRI | BIDI
SGD598.00 (Excl. GST)
SGD651.82 (Incl. GST)
SFP28 25GBASE-BX1310nm-TX/1270nm-RX 30km Industrial Module, Ericsson
NOKIA+NaN

SFP28 25GBASE-BX1310nm-TX/1270nm-RX 30km Industrial Module, Ericsson

5G Wireless | ≤1.5W | eCPRI | BIDI
SGD598.00 (Excl. GST)
SGD651.82 (Incl. GST)
SFP28 25GBASE 1270nm-TX/1330nm-RX 20km Industrial Module, Ericsson
NOKIA+NaN

SFP28 25GBASE 1270nm-TX/1330nm-RX 20km Industrial Module, Ericsson

5G Wireless | Macom | EMI | ≤1.2W | BIDI | Simplex LC | SMF
SGD184.00 (Excl. GST)
SGD200.56 (Incl. GST)
SFP28 25GBASE 1330nm-TX/1270nm-RX 20km Industrial Module, Ericsson
NOKIA+NaN

SFP28 25GBASE 1330nm-TX/1270nm-RX 20km Industrial Module, Ericsson

5G Wireless | Macom | EMI | ≤1.2W | ITU C20-C60 | Duplex LC | SMF
SGD184.00 (Excl. GST)
SGD200.56 (Incl. GST)
Home
25G SFP28 for 5G Wireless
25G SFP28 for 5G Wireless
Type
Connector
Model
Filter
10 Results
Sort by:
Sort by: Popularity
SFP28 25GBASE-LR 1310nm 10km Industrial Module, Ericsson

SFP28 25GBASE-LR 1310nm 10km Industrial Module, Ericsson

5G Wireless | Macom | DFB | ≤1.2W | ITU C20-C60 | Duplex LC | SMF
SGD99.00 (Excl. GST)
SGD107.91 (Incl. GST)
SFP28 25GBASE 1270nm-TX/1330nm-RX 10km Industrial Module, Ericsson

SFP28 25GBASE 1270nm-TX/1330nm-RX 10km Industrial Module, Ericsson

5G Wireless | Macom | EMI | ≤1.2W | ITU C20-C60 | Duplex LC | SMF
SGD141.00 (Excl. GST)
SGD153.69 (Incl. GST)
SFP28 25GBASE 1330nm-TX/1270nm-RX 10km Industrial Module, Ericsson

SFP28 25GBASE 1330nm-TX/1270nm-RX 10km Industrial Module, Ericsson

5G Wireless | Macom | EMI | ≤1.2W | ITU C20-C60 | Duplex LC | SMF
SGD141.00 (Excl. GST)
SGD153.69 (Incl. GST)
SFP28 25GBASE-LR 1310nm 2km Industrial Module, Ericsson

SFP28 25GBASE-LR 1310nm 2km Industrial Module, Ericsson

5G Wireless | Semtech | DFB | ≤1W | eCPRI | Industrial | ITU C20-C60 | Duplex LC | SMF
SGD84.00 (Excl. GST)
SGD91.56 (Incl. GST)
SFP28 25GBASE-ER 1310nm 40km Industrial Module, Ericsson

SFP28 25GBASE-ER 1310nm 40km Industrial Module, Ericsson

5G Wireless | MAXIM | DFB | ≤2W | Duplex LC | eCPRI F | Industrial | ITU C20-C60
SGD398.00 (Excl. GST)
SGD433.82 (Incl. GST)
C20-C60 25G DWDM SFP28 10km Industrial Module, C20 Wavelength

C20-C60 25G DWDM SFP28 10km Industrial Module, C20 Wavelength

5G Wireless | EMI | ≤1.2W | eCPRI | Industrial
SGD1,141.00 (Excl. GST)
SGD1,243.69 (Incl. GST)
SFP28 25GBASE-BX 1270nm-TX/1310nm-RX 30km Industrial Module, Ericsson

SFP28 25GBASE-BX 1270nm-TX/1310nm-RX 30km Industrial Module, Ericsson

5G Wireless | ≤1.5W | eCPRI | BIDI
SGD598.00 (Excl. GST)
SGD651.82 (Incl. GST)
SFP28 25GBASE-BX1310nm-TX/1270nm-RX 30km Industrial Module, Ericsson

SFP28 25GBASE-BX1310nm-TX/1270nm-RX 30km Industrial Module, Ericsson

5G Wireless | ≤1.5W | eCPRI | BIDI
SGD598.00 (Excl. GST)
SGD651.82 (Incl. GST)
SFP28 25GBASE 1270nm-TX/1330nm-RX 20km Industrial Module, Ericsson

SFP28 25GBASE 1270nm-TX/1330nm-RX 20km Industrial Module, Ericsson

5G Wireless | Macom | EMI | ≤1.2W | BIDI | Simplex LC | SMF
SGD184.00 (Excl. GST)
SGD200.56 (Incl. GST)
SFP28 25GBASE 1330nm-TX/1270nm-RX 20km Industrial Module, Ericsson

SFP28 25GBASE 1330nm-TX/1270nm-RX 20km Industrial Module, Ericsson

5G Wireless | Macom | EMI | ≤1.2W | ITU C20-C60 | Duplex LC | SMF
SGD184.00 (Excl. GST)
SGD200.56 (Incl. GST)