The 10/25GBASE SFP28 transceiver supports up to 10km link lengths over OS2 SMF via an LC simplex connector and is suitable for 10/25G Ethernet, CPRI/eCPRI and Data Center applications.This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It is compliant with IEEE 802.3cc, SFP MSA, SFP28 MSA, SFF-8402, SFF-8472, SFF-8432, SFF-8431 and CEI-28G-VSR standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The SFP-10/25G-BX-I is for industrial operating temperature range and can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
Clicca per aprire la vista espansa
Customized 10/25GBASE BiDi SFP28 1270nm-TX/1330nm-RX 10km Industrial DOM Simplex LC SMF Transceiver Module
10/25GBASE-BX SFP28 Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 10km, LC, DOM)
Soluzioni di Connettività
10/25GBASE-BX SFP28 Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 10km, LC, DOM)
The 10/25GBASE SFP28 transceiver supports up to 10km link lengths over OS2 SMF via an LC simplex connector and is suitable for 10/25G Ethernet, CPRI/eCPRI and Data Center applications.This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It is compliant with IEEE 802.3cc, SFP MSA, SFP28 MSA, SFF-8402, SFF-8472, SFF-8432, SFF-8431 and CEI-28G-VSR standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The SFP-10/25G-BX-I is for industrial operating temperature range and can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
Domande & risposte
Recensioni dei clienti
Risorse
99,00 € (Excl. IVA)
120,78 € (Incl. IVA)