FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

What's New

Building a Leaf-Spine Architecture

As enterprise digital transformation gains momentum, the traditional data center architecture can not meet the needs of future business. FS data center switches can create leaf-spine architecture that increases bandwidth availability, and reduce latency.

FS 400G Next Generation Switching is Here

With FS 400G switch as a spine switch, supporting 100/400G spine interconnects in data centers and large enterprise networks. Loaded with Open Network Installation Environment, which supports the installation of compatible network operating system software.

N8560 Series Deliver High-performance

The FS N8560 Series L3 switches are next-generation fixed-configuration spine-and-leaf switches with rich Layer 3 features and advanced data center functions that provide flexible, low latency, zero packet loss, high density 25G, and 40G/100G interfaces for data center connectivity.

Why FS Data Center Switches

Here’s how we bring flexible, security, performance, and simplicity to the center of your network.
  • Flexible Deployment
    Flexible Deployment
    Available in 10/25/40/100/400G interface speeds for flexible deployment in multiple scenarios.
  • Security Policies
    Security Policies
    Anti-DoS attacks, ARP packet validity checks, and ACL policies ensure network security.
  • Application Performance
    Application Performance
    Providing efficient, low-latency, lossless transmission via RoCE, ECN, and PFC.
  • Simplify Management
    Simplify Management
    Support CLI, SNMP, and Telnet, providing the ability to simplify device deployment and management.

Low-latency and High-performance Networking

EVPN-VXLAN expands the potential number of Layer 2 domains, achieving services such as multi-tenant hosting and migration of virtual machines, etc.
EVPN-VXLAN expands the potential number of Layer 2 domains, achieving services such as multi-tenant hosting and migration of virtual machines, etc.

Explore Data Center Switches

Fixed Series Switches
Fixed Series Switches

High reliable and scalable fixed switches for top-of-rack and leaf-spine network deployment.

10/25/100G
Modular Series Switches
Modular Series Switches

Scalable modular switch supports line cards for flexible and high-density EOR/MOR, leaf-spine network deployment.

25/40/100G
Open Networking Switches
Open Networking Switches

The fully open-source switch is used for NOS, SDN, virtualization, and cloud platforms.

10/25/100/400G

Open Networking Solutions for Data Center

25G/100G Data Center Network Solution
25G/100G Data Center Network Solution

Large two-layer structure of IP CLOS to cope with 80% of the east-west traffic of the cloud computing data center.

Private Cloud Solution for Small Businesses
Private Cloud Solution for Small Businesses

Realizing resource sharing, information storage, system platform, etc., improving work efficiency and response speed.

Network Visibility Solution in Data Centers
Network Visibility Solution in Data Centers

Establishing a visible, highly reliable network to sense network threats in real-time and prevent them before they happen.

Accelerate Your Success with FS Services

FS Demo Zone
FS Demo Zone

Explore how our products and solutions can support your business and technical needs. The remote testing service is available for you at any time.

Customize Your Innovation
Customize Your Innovation

Our technical engineers can work with you to design and fully validate a set of innovative solution just for you.

Fast Shipping & Delivery
Fast Shipping & Delivery

FS's global, intelligent local warehousing centers and 24/7 live customer service improve your on-time and accurate delivery experience.