The 3Gb/s CWDM transmitter & receiver SFP transceiver module is for dual-channel video transmission applications up to 80km over single-mode fiber (SMF). It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 3Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M and SMPTE 424M serial rates. It helps the system designer and end-user save much more fiber cables. It is suitable for high-definition digital broadcasting applications.
Click to open expanded view
3Gb/s MSA CWDM SFP 1590nm 80km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI
Hot #90484
Hot #90484
177,31 € (Incl. VAT)
FS P/N: CWDM-SFP3G-80
26 Sold
2 Reviews
0 Question
2 in DE Warehouse, Get it by 07 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
3Gb/s MSA CWDM Transmitter & Receiver Video Pathological Patterns SFP Transceiver Module for SD/HD/3G-SDI (SMF, 1590nm, 80km, LC, DOM)
Specifications
Part Number
CWDM-SFP3G-80
Form Factor
Transmitter & Receiver
Data Rate
270Mbps to 3Gbps
Wavelength
1590nm
Max Cable Distance
80km
Connector
LC
Optical Components
DFB Laser
TX Power
0~5dBm
DOM Supported
Yes
Video Pathological Patterns Support
Yes
Receiver Sensitivity
<-25dBm
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP MSA
Application
SD/HD/3G SDI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Application of Digital Video Transceivers
3G-SDI/HD-SDI/SD-SDI Electrical-Optical and Optical-Electrical Converter.
HD Camera or Monitor System.
High-density digital video routers & switches.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
S***l
United States
January 05, 2020
This video transceiver worked perfectly with our SDI/HD optical to electrical converter that used in our inter-station optical transmission. And FS has a great product, excellent packaging, and outstanding customer support. Worthy of a re-order.
Verified Purchase
Helpful 34
Comment 0R***e
France
December 16, 2019
We are trying to send a video stream from one building to another. But we don't know how to choose the video transceivers for the connection applications. FS tech guys provided us a completed connecting solution with a product list, that's really helpful for us. These video transceivers worked fine, no issues till now.
Verified Purchase
Helpful 14
Comment 0See all reviews
Resources
Recently Viewed