FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HD-LCA-DX-SMF.
This picture is about HD-LCA-DX-SMF.
This picture is about HD-LCA-DX-SMF.
This picture is about HD-LCA-DX-SMF.
This picture is about HD-LCA-DX-SMF.
This picture is about HD-LCA-DX-SMF.
This picture is about HD-LCA-DX-SMF.
This picture is about HD-LCA-DX-SMF.
This picture is about HD-LCA-DX-SMF.
This picture is about HD-LCA-DX-SMF.
This picture is about HD-LCA-DX-SMF.
This picture is about HD-LCA-DX-SMF.

LC/APC to LC/APC Duplex OS2 Single Mode SC Footprint Plastic Fiber Optic Adapter/Coupler without Flange (10pcs/pack)

Hot #76111
Hot #76111

Plastic Zirconia Sleeve ≤0.2dB

15,47 € (Incl. VAT)
FS P/N: HD-LCA-DX-SMF
12.2K Sold
14 Reviews
8 Questions
84 in DE Warehouse, Get it by 11 Jun, 2024
141 in Global Warehouse, Get it by 24 Jun, 2024
92 in Transit, Get it by 07 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

LC/APC to LC/APC Single Mode Duplex SC Footprint Plastic Fiber Optic Adapter, 0.2dB insertion loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
LC-LC
Body Style
Duplex
Polish Type
APC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Reduced Flanged
Alignment Sleeve Material
Ceramic
Color
Green
Flammability Rate
UL 94V-0
Package Quantity
10
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

One-piece Design Dust Cap

Prevent the adapter from dust and keep it clean

Stainless Steel Clip

Allow for easy snap-in installation without tools

Zirconia Ceramic Sleeve

Low insertion loss with high-precision alignment

Color-coded Adapters Simplify Fiber Management

The adapter housing colors follow the TIA/EIA-568-C.3 suggested color identification scheme, effectively helping technicians make better cable management and reduce human errors.

Questions & Answers
Ask a question
All (8)Unanswered Question (1)Connection (2)Customization (1)Package Quantity (1)Product Comparison (1)Single Mode/Multimode (1)Specification (1)
Customer Reviews
Write a review
4.9
5 stars
4 stars
3 stars
2 stars
1 star
13
1
0
0
0

J***n

Finland

September 04, 2020
5.0
Perfect items for my home fiber network. Well packed and quality is good. I was very surprised because of the fast delivery.
Verified Purchase
Helpful 2
Comment 0

J***n

France

August 04, 2020
5.0
Always like shopping from FS, cause it really saves both my money and efforts. Bought some fiber optic adapters this time to conduct the interconnection in our data center. Still satisfied with the intact packages, received the parcels on time. Using without any problems. Highly recommended!
Verified Purchase
Helpful 12
Comment 0

R***n

Australia

July 16, 2020
5.0
Got four sets of these LC-LC couplers to link the optical cables between two lines. These fiber optic adapters are of good interchangeability. Really convenient to install at the same time. These adapters help us to realize 10G-10G interconnect connection, brilliant!
Verified Purchase
Helpful 14
Comment 0
See all reviews
Recently Viewed